154 - End Cap
agru
Industrial Piping Systems
Double Containment Piping System
PP-PP Simultaneous Welding
Powered by
CAD模型選擇
{agru/industrial_piping_systems/double_containment_piping_system/pp_pp_simultaneous_welding/154.prj},{NB=AGRU_80154169037_End Cap_PP/PP_160/90 SDR33/17 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=80154169037},{M=80154169037},{BILDCODE=154},{WEIGHT=0.710},{DIMENSIONLANG=160/90 SDR33/17},{DURCHMESSER=160/90},{EXT_BEZ_1=End Cap},{MATERIAL=PP/PP},{HERSTELLV=machined},{VERBINDUNG=Simultaneous-welding},{SDR1=33.000},{SDR2=17.000},{S1=4.900},{S2=5.400},{D1=160.000},{D2=90.000},{H=50.000},{T=15.000},{X1=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
MN
Article number
ⁿ/ₐ
M
Article number
ⁿ/ₐ
BILDCODE
Image Code
ⁿ/ₐ
WEIGHT
Weight
[kg]
DIMENSIONLANG
Dimension long
ⁿ/ₐ
DURCHMESSER
Dimension short
ⁿ/ₐ
EXT_BEZ_1
Description 1
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
HERSTELLV
Manufacturing process
ⁿ/ₐ
VERBINDUNG
Connection methode
ⁿ/ₐ
SDR1
ⁿ/ₐ
SDR2
ⁿ/ₐ
S1
[mm]
S2
[mm]
D1
[mm]
D2
[mm]
H
[mm]
T
[mm]
AGRU_80154169031_End Cap_...
80154169031
80154169031
154
0.739
160/90 SDR33/11
160/90
End Cap
PP/PP
machined
Simultaneous-welding
33.000
11.000
4.900
8.200
160.000
90.000
50.000
15.000
AGRU_80154169037_End Cap_...
80154169037
80154169037
154
0.710
160/90 SDR33/17
160/90
End Cap
PP/PP
machined
Simultaneous-welding
33.000
17.000
4.900
5.400
160.000
90.000
50.000
15.000
AGRU_80154281631_End Cap_...
80154281631
80154281631
154
2.000
280/160 SDR33/11
280/160
End Cap
PP/PP
machined
Simultaneous-welding
33.000
11.000
8.600
14.600
280.000
160.000
50.000
15.000
AGRU_80154312031_End Cap_...
80154312031
80154312031
154
3.600
315/200 SDR33/11
315/200
End Cap
PP/PP
machined
Simultaneous-welding
33.000
11.000
9.700
18.200
315.000
200.000
60.000
15.000
AGRU_80154352531_End Cap_...
80154352531
80154352531
154
4.620
355/250 SDR33/11
355/250
End Cap
PP/PP
machined
Simultaneous-welding
33.000
11.000
10.900
22.800
355.000
250.000
60.000
15.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表