181.1 - Steel-R-male thread
agru
AGRULINE
PE 100 - PE100-RC Piping System
Electro Fusion Fittings
Powered by
CAD模型選擇
{agru/agruline/pe_100_pe100_rc_piping_system/electro_fusion_fittings/181_1.prj},{NB=AGRU_70181102011_Steel-R-male thread_for E-Adaptor_PE 100-RC black_20X1/2 SDR 11 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=70181102011},{M=70181102011},{BILDCODE=181.1},{WEIGHT=0.100},{DIMENSIONLANG=20X1/2\" SDR 11},{DURCHMESSER=20 X 1/2},{EXT_BEZ_1=Steel-R-male thread},{EXT_BEZ_2=for E-Adaptor},{MATERIAL=PE 100-RC black},{HERSTELLV=injection moulded},{VERBINDUNG=Electro-fusion},{DA=20.000},{S=3.000},{L=81.000},{L1=40.000},{L2=16.000},{SW=32.000},{GIN=0.500},{KGEW=18.630},{E=20.960},{G=12.700},{XX=20X1/2 SDR 11}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
MN
Article number
ⁿ/ₐ
M
Article number
ⁿ/ₐ
BILDCODE
Image Code
ⁿ/ₐ
WEIGHT
Weight
[kg]
DIMENSIONLANG
Dimension long
ⁿ/ₐ
DURCHMESSER
Dimension short
ⁿ/ₐ
EXT_BEZ_1
Description 1
ⁿ/ₐ
EXT_BEZ_2
Description 2
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
HERSTELLV
Manufacturing process
ⁿ/ₐ
VERBINDUNG
Connection methode
ⁿ/ₐ
DA
Outside diameter (DAOD)
[mm]
S
[mm]
L
Dimension L
[mm]
L1
[mm]
L2
[mm]
SW
[mm]
GIN
[Inch]
KGEW
[mm]
E
Dimension E
[mm]
AGRU_70181102011_Steel-R-...
70181102011
70181102011
181.1
0.100
20X1/2" SDR 11
20 X 1/2
Steel-R-male thread
for E-Adaptor
PE 100-RC black
injection moulded
Electro-fusion
20.000
3.000
81.000
40.000
16.000
32.000
0.500
18.630
20.960
AGRU_70181106311_Steel-R-...
70181106311
70181106311
181.1
0.538
63X2" SDR 17-11
63 X 2
Steel-R-male thread
for E-Adaptor
PE 100-RC black
injection moulded
Electro-fusion
63.000
5.800
124.000
65.000
27.000
70.000
2.000
56.660
59.610
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表