180.1 - Steel-R-female thread
agru
AGRULINE
PE 100 - PE100-RC Piping System
Electro Fusion Fittings
Powered by
CAD模型選擇
{agru/agruline/pe_100_pe100_rc_piping_system/electro_fusion_fittings/180_1.prj},{NB=AGRU_70180102511_Steel-R-female thread_for E-Adaptor_PE 100-RC black_25X3/4 SDR 11 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=70180102511},{M=70180102511},{BILDCODE=180.1},{WEIGHT=0.145},{DIMENSIONLANG=25X3/4\" SDR 11},{DURCHMESSER=25 X 3/4},{EXT_BEZ_1=Steel-R-female thread},{EXT_BEZ_2=for E-Adaptor},{MATERIAL=PE 100-RC black},{HERSTELLV=injection moulded},{VERBINDUNG=Electro-fusion},{DA=25.000},{S=3.000},{L=80.000},{L1=43.000},{L2=28.000},{SW=36.000},{GIN=0.750},{KGEW=24.120},{E=26.440},{GEW=20.955},{XX=25X3/4 SDR 11}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
MN
Article number
ⁿ/ₐ
M
Article number
ⁿ/ₐ
BILDCODE
Image Code
ⁿ/ₐ
WEIGHT
Weight
[kg]
DIMENSIONLANG
Dimension long
ⁿ/ₐ
DURCHMESSER
Dimension short
ⁿ/ₐ
EXT_BEZ_1
Description 1
ⁿ/ₐ
EXT_BEZ_2
Description 2
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
HERSTELLV
Manufacturing process
ⁿ/ₐ
VERBINDUNG
Connection methode
ⁿ/ₐ
DA
Outside diameter (DAOD)
[mm]
S
[mm]
L
Dimension L
[mm]
L1
[mm]
L2
[mm]
SW
[mm]
GIN
[Inch]
KGEW
[mm]
E
Dimension E
[mm]
AGRU_70180102011_20X1/2 S...
70180102011
70180102011
180.1
0.118
20X1/2" SDR 11
20 X 1/2
Steel-R-female thread
for E-Adaptor
PE 100-RC black
injection moulded
Electro-fusion
20.000
3.000
76.000
40.000
27.000
32.000
0.500
18.630
20.960
AGRU_70180102511_25X3/4 S...
70180102511
70180102511
180.1
0.145
25X3/4" SDR 11
25 X 3/4
Steel-R-female thread
for E-Adaptor
PE 100-RC black
injection moulded
Electro-fusion
25.000
3.000
80.000
43.000
28.000
36.000
0.750
24.120
26.440
AGRU_70180103211_32X1 SDR...
70180103211
70180103211
180.1
0.180
32X1" SDR 11
32 X 1
Steel-R-female thread
for E-Adaptor
PE 100-RC black
injection moulded
Electro-fusion
32.000
3.000
88.000
46.000
34.000
41.000
1.000
30.290
33.250
AGRU_70180106311_63X2 SDR...
70180106311
70180106311
180.1
0.718
63X2" SDR 17-11
63 X 2
Steel-R-female thread
for E-Adaptor
PE 100-RC black
injection moulded
Electro-fusion
63.000
5.800
129.000
65.000
52.000
70.000
2.000
56.660
59.610
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表