目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 64212 - Male porthole screw - NFE 25129 - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
Vis pas métrique
Powered by
CAD模型選擇
{acton/vis_metaux/64212.prj},{NB=acton_642126X12},{REF=642126X12},{DXL=6x12},{MAT=Inox A4},{IDNR=},{D=6},{L=12},{D3=4.773},{P=1.00},{A=2.0},{B=38},{DK=15},{K=3.3},{DS=6.0},{DA=6.8},{R=0.25},{N=1.6},{T=1.5},{W=1.5},{X=2.5},{FORM=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Length
[mm]
K
Height of the head
[mm]
Acton 642124X8
642124X8
4x8
Inox A4
4
8
2.2
Acton 642124X10
642124X10
4x10
Inox A4
4
10
2.2
Acton 642124X12
642124X12
4x12
Inox A4
4
12
2.2
Acton 642124X16
642124X16
4x16
Inox A4
4
16
2.2
Acton 642124X20
642124X20
4x20
Inox A4
4
20
2.2
Acton 642124X25
642124X25
4x25
Inox A4
4
25
2.2
Acton 642124X30
642124X30
4x30
Inox A4
4
30
2.2
Acton 642125X10
642125X10
5x10
Inox A4
5
10
2.7
Acton 642125X12
642125X12
5x12
Inox A4
5
12
2.7
Acton 642125X16
642125X16
5x16
Inox A4
5
16
2.7
Acton 642125X20
642125X20
5x20
Inox A4
5
20
2.7
Acton 642125X25
642125X25
5x25
Inox A4
5
25
2.7
Acton 642125X30
642125X30
5x30
Inox A4
5
30
2.7
Acton 642126X12
642126X12
6x12
Inox A4
6
12
3.3
Acton 642126X16
642126X16
6x16
Inox A4
6
16
3.3
Acton 642126X20
642126X20
6x20
Inox A4
6
20
3.3
Acton 642126X25
642126X25
6x25
Inox A4
6
25
3.3
Acton 642126X30
642126X30
6x30
Inox A4
6
30
3.3
Acton 642126X40
642126X40
6x40
Inox A4
6
40
3.3
Acton 642128X16
642128X16
8x16
Inox A4
8
16
4.4
Acton 642128X20
642128X20
8x20
Inox A4
8
20
4.4
Acton 642128X25
642128X25
8x25
Inox A4
8
25
4.4
Acton 642128X30
642128X30
8x30
Inox A4
8
30
4.4
Acton 642128X40
642128X40
8x40
Inox A4
8
40
4.4
Acton 642128X50
642128X50
8x50
Inox A4
8
50
4.4
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表