目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 62223 - Countersunk head thread rolling screw cross recess Pozidrive - DIN 7500 MZ - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
Vis pas métrique
Powered by
CAD模型選擇
{acton/vis_metaux/62223.prj},{NB=acton_622234X12},{REF=622234X12},{DXL=4x12},{MAT=Inox A2},{IDNR=},{NENN=M4x12},{D=4.0},{NE=2},{D3=3.141},{P=0.700},{L=12},{DF=3.545},{DK=7.5},{A=1.400},{K=2.20},{R=1.000},{M=4.400},{INFOS=INFOTEXTE}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
NE
No impression
ⁿ/ₐ
L
Length
[mm]
DK
Head diameter
[mm]
K
Head height
[mm]
Acton 622232,5X5
622232,5X5
2.5x5
Inox A2
2.5
1
5
4.7
1.50
Acton 622232,5X6
622232,5X6
2.5x6
Inox A2
2.5
1
6
4.7
1.50
Acton 622232,5X8
622232,5X8
2.5x8
Inox A2
2.5
1
8
4.7
1.50
Acton 622232,5X10
622232,5X10
2.5x10
Inox A2
2.5
1
10
4.7
1.50
Acton 622232,5X12
622232,5X12
2.5x12
Inox A2
2.5
1
12
4.7
1.50
Acton 622233X6
622233X6
3x6
Inox A2
3.0
1
6
5.6
1.65
Acton 622233X8
622233X8
3x8
Inox A2
3.0
1
8
5.6
1.65
Acton 622233X10
622233X10
3x10
Inox A2
3.0
1
10
5.6
1.65
Acton 622233X12
622233X12
3x12
Inox A2
3.0
1
12
5.6
1.65
Acton 622233X16
622233X16
3x16
Inox A2
3.0
1
16
5.6
1.65
Acton 622234X8
622234X8
4x8
Inox A2
4.0
2
8
7.5
2.20
Acton 622234X10
622234X10
4x10
Inox A2
4.0
2
10
7.5
2.20
Acton 622234X12
622234X12
4x12
Inox A2
4.0
2
12
7.5
2.20
Acton 622234X16
622234X16
4x16
Inox A2
4.0
2
16
7.5
2.20
Acton 622234X20
622234X20
4x20
Inox A2
4.0
2
20
7.5
2.20
Acton 622235X10
622235X10
5x10
Inox A2
5.0
2
10
9.2
2.50
Acton 622235X12
622235X12
5x12
Inox A2
5.0
2
12
9.2
2.50
Acton 622235X16
622235X16
5x16
Inox A2
5.0
2
16
9.2
2.50
Acton 622235X20
622235X20
5x20
Inox A2
5.0
2
20
9.2
2.50
Acton 622235X25
622235X25
5x25
Inox A2
5.0
2
25
9.2
2.50
Acton 622235X30
622235X30
5x30
Inox A2
5.0
2
30
9.2
2.50
Acton 622236X12
622236X12
6x12
Inox A2
6.0
3
12
11.0
3.00
Acton 622236X16
622236X16
6x16
Inox A2
6.0
3
16
11.0
3.00
Acton 622236X20
622236X20
6x20
Inox A2
6.0
3
20
11.0
3.00
Acton 622236X25
622236X25
6x25
Inox A2
6.0
3
25
11.0
3.00
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 62230 - Countersunk raised head machine screw six lobe recess - D...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62801 - Hexagon socket countersunk head screw with security pin -...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
DIN ≈965 A - Counter sunk screws with torx
Fabory
13.02.2023
Model 62801 - Hexagon socket countersunk head screw with security pin - DIN...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
ISO ≈10642 - Hexagon/Hexalobular socket countersunk head screws
Fabory
21.04.2022
SVFT - Phillips Cross Recessed Flat Head Machine Screw with Ventilation Hol...
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
R0164 - Viti a testa svasata piana con esagono incassato (UNI:5933DIN:7991...
PlaSteel
17.06.2021
DIN 7500 M Steel zinc-plated, Hexalobular drive
Böllhoff
26.10.2021
Modèle 412408 - Cross recessed countersunk head tapping screw - Stainless s...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
30.07.2020
SNF-SD-TZB - Phillips Cross Recessed Flat Head Machine Screw/Small Head
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
Modèle 410203 - Hexagon socket countersunk head screw - Stainless steel A4 ...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Reference 62215 - Countersunk raised head machine screw cross recess Philli...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
00020007 - Stainless(+)Flat countersunk machine screw(Small head)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
BN 20594 - Universal hexalobular (6 Lobe) socket flat countersunk head wood...
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表