目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 62215 - Countersunk raised head machine screw cross recess Phillips - DIN 965 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
Vis pas métrique
Powered by
CAD模型選擇
{acton/vis_metaux/62215.prj},{NB=acton_622154X45},{REF=622154X45},{DXL=4x45},{MAT=Inox A2},{IDNR=},{NENN=M4x45},{D=4.0},{D3=3.141},{P=0.700},{L=45},{DF=3.545},{A=1.400},{DK=8.400},{K=2.20},{K1=2.70},{R=1.000},{M=5.200},{LG=4.100}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Length
[mm]
DK
Diameter of the head
[mm]
K
Height of the head
[mm]
Acton 622152X4
622152X4
2x4
Inox A2
2.0
4
3.800
1.20
Acton 622152X5
622152X5
2x5
Inox A2
2.0
5
3.800
1.20
Acton 622152X6
622152X6
2x6
Inox A2
2.0
6
3.800
1.20
Acton 622152X8
622152X8
2x8
Inox A2
2.0
8
3.800
1.20
Acton 622152X10
622152X10
2x10
Inox A2
2.0
10
3.800
1.20
Acton 622152X12
622152X12
2x12
Inox A2
2.0
12
3.800
1.20
Acton 622152X16
622152X16
2x16
Inox A2
2.0
16
3.800
1.20
Acton 622152X20
622152X20
2x20
Inox A2
2.0
20
3.800
1.20
Acton 622152,5X4
622152,5X4
2.5x4
Inox A2
2.5
4
4.700
1.50
Acton 622152,5X5
622152,5X5
2.5x5
Inox A2
2.5
5
4.700
1.50
Acton 622152,5X6
622152,5X6
2.5x6
Inox A2
2.5
6
4.700
1.50
Acton 622152,5X8
622152,5X8
2.5x8
Inox A2
2.5
8
4.700
1.50
Acton 622152,5X10
622152,5X10
2.5x10
Inox A2
2.5
10
4.700
1.50
Acton 622152,5X12
622152,5X12
2.5x12
Inox A2
2.5
12
4.700
1.50
Acton 622152,5X16
622152,5X16
2.5x16
Inox A2
2.5
16
4.700
1.50
Acton 622152,5X20
622152,5X20
2.5x20
Inox A2
2.5
20
4.700
1.50
Acton 622153X4
622153X4
3x4
Inox A2
3.0
4
5.500
1.65
Acton 622153X5
622153X5
3x5
Inox A2
3.0
5
5.500
1.65
Acton 622153X6
622153X6
3x6
Inox A2
3.0
6
5.500
1.65
Acton 622153X8
622153X8
3x8
Inox A2
3.0
8
5.500
1.65
Acton 622153X10
622153X10
3x10
Inox A2
3.0
10
5.500
1.65
Acton 622153X12
622153X12
3x12
Inox A2
3.0
12
5.500
1.65
Acton 622153X16
622153X16
3x16
Inox A2
3.0
16
5.500
1.65
Acton 622153X20
622153X20
3x20
Inox A2
3.0
20
5.500
1.65
Acton 622153X25
622153X25
3x25
Inox A2
3.0
25
5.500
1.65
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Model 62601 - Hexagon nut DIN 934 - Stainless steel A2
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
Reference 64214 - Countersunk raised head machine screw cross recess Pozidr...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62214 - Countersunk raised head machine screw cross recess Pozidr...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
SFHS - Phillips Flat Head Screws
SAMLO
24.03.2023
Nut - Nut
Aircomp
03.04.2023
SLH - Socket Head Cap Screw (Low Head, Steel Type, Ferrosoferric Oxide Coat...
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
DIN 916 - Hexagon socket set screws with cup point
Chinese Manufacturers
27.05.2014
Reference 62217 - Pan head machine screw cross recess phillips - DIN 7985 -...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
DIN 963 A - Slotted countersunk flat head screws, Thread to the head
Fabory
13.02.2023
DIN 6900-3 Z4-1 Z steel 4.8 zinc-plated - Pozidriv SEMS screws with split l...
A.R.T. Elektromechanik
26.01.2023
FHC-SS - Countersunk screw - DIN 7991 - Stainless steel A2
HPC
03.08.2023
DIN 7991 (ISO 10642) - FN 2115 - 10.9, Zinklamellen beschichtet - Hexagon s...
SFS Group Schweiz AG
24.05.2024
Reference 62441 - Hexagon head with flange self drilling screw - DIN 7504 K...
Visserie - Boulonnerie - Acier Inoxydable
02.08.2019
Reference 62304 - Hexagon head woodscrew DIN 571 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表