目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 62212 - Slotted mushroom head machine screw - NFE 25129 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
Vis pas métrique
Powered by
CAD模型選擇
{acton/vis_metaux/62212.prj},{NB=acton_622126X12},{REF=622126X12},{MAT=Inox A2},{IDNR=},{D=6},{L=12},{D3=4.773},{P=1.00},{A=2.0},{B=38},{DK=15.0},{K=3.30},{DS=6.0},{DA=6.8},{R=0.25},{N=1.6},{T=1.50},{W=1.5},{X=2.50},{FORM=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Length
[mm]
DK
Diameter of the head
[mm]
K
Height of the head
[mm]
Acton 622123X5
622123X5
3X5
Inox A2
3
5
5.5
1.65
Acton 622123X6
622123X6
3X6
Inox A2
3
6
5.5
1.65
Acton 622123X8
622123X8
3X8
Inox A2
3
8
5.5
1.65
Acton 622123X10
622123X10
3X10
Inox A2
3
10
5.5
1.65
Acton 622123X12
622123X12
3X12
Inox A2
3
12
5.5
1.65
Acton 622123X16
622123X16
3X16
Inox A2
3
16
5.5
1.65
Acton 622123X20
622123X20
3X20
Inox A2
3
20
5.5
1.65
Acton 622123X30
622123X30
3X30
Inox A2
3
30
5.5
1.65
Acton 622124X8
622124X8
4X8
Inox A2
4
8
10.0
2.20
Acton 622124X10
622124X10
4X10
Inox A2
4
10
10.0
2.20
Acton 622124X12
622124X12
4X12
Inox A2
4
12
10.0
2.20
Acton 622124X16
622124X16
4X16
Inox A2
4
16
10.0
2.20
Acton 622124X20
622124X20
4X20
Inox A2
4
20
10.0
2.20
Acton 622124X25
622124X25
4X25
Inox A2
4
25
10.0
2.20
Acton 622124X30
622124X30
4X30
Inox A2
4
30
10.0
2.20
Acton 622124X35
622124X35
4X35
Inox A2
4
35
10.0
2.20
Acton 622124X40
622124X40
4X40
Inox A2
4
40
10.0
2.20
Acton 622124X50
622124X50
4X50
Inox A2
4
50
10.0
2.20
Acton 622124X60
622124X60
4X60
Inox A2
4
60
10.0
2.20
Acton 622125X8
622125X8
5X8
Inox A2
5
8
13.0
2.70
Acton 622125X10
622125X10
5X10
Inox A2
5
10
13.0
2.70
Acton 622125X12
622125X12
5X12
Inox A2
5
12
13.0
2.70
Acton 622125X16
622125X16
5X16
Inox A2
5
16
13.0
2.70
Acton 622125X20
622125X20
5X20
Inox A2
5
20
13.0
2.70
Acton 622125X25
622125X25
5X25
Inox A2
5
25
13.0
2.70
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表