目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 62102 - Hexagon head screw half thread - DIN 931 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
Vis pas métrique
Powered by
CAD模型選擇
{acton/vis_metaux/62102.prj},{NB=acton_6210216X240},{REF=6210216X240},{DXL=16x240},{MAT=Acier inoxydable A2},{IDNR=},{D=16},{D3=13.546},{P=2.000},{L=240},{LG=183.000},{S=24},{DA=17.700},{C=0.800},{DW=22.490},{K=10.0},{R=0.600}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Nominal length
[mm]
S
Across-flats-dimension
[mm]
K
Height of the head
[mm]
Acton 621024X50
621024X50
4x50
Acier inoxydable A2
4
50
7
2.8
Acton 621024X60
621024X60
4x60
Acier inoxydable A2
4
60
7
2.8
Acton 621025X25
621025X25
5x25
Acier inoxydable A2
5
25
8
3.5
Acton 621025X30
621025X30
5x30
Acier inoxydable A2
5
30
8
3.5
Acton 621025X35
621025X35
5x35
Acier inoxydable A2
5
35
8
3.5
Acton 621025X40
621025X40
5x40
Acier inoxydable A2
5
40
8
3.5
Acton 621025X45
621025X45
5x45
Acier inoxydable A2
5
45
8
3.5
Acton 621025X50
621025X50
5x50
Acier inoxydable A2
5
50
8
3.5
Acton 621025X55
621025X55
5x55
Acier inoxydable A2
5
55
8
3.5
Acton 621025X60
621025X60
5x60
Acier inoxydable A2
5
60
8
3.5
Acton 621025X70
621025X70
5x70
Acier inoxydable A2
5
70
8
3.5
Acton 621025X80
621025X80
5x80
Acier inoxydable A2
5
80
8
3.5
Acton 621026X25
621026X25
6x25
Acier inoxydable A2
6
25
10
4.0
Acton 621026X30
621026X30
6x30
Acier inoxydable A2
6
30
10
4.0
Acton 621026X35
621026X35
6x35
Acier inoxydable A2
6
35
10
4.0
Acton 621026X40
621026X40
6x40
Acier inoxydable A2
6
40
10
4.0
Acton 621026X45
621026X45
6x45
Acier inoxydable A2
6
45
10
4.0
Acton 621026X50
621026X50
6x50
Acier inoxydable A2
6
50
10
4.0
Acton 621026X55
621026X55
6x55
Acier inoxydable A2
6
55
10
4.0
Acton 621026X60
621026X60
6x60
Acier inoxydable A2
6
60
10
4.0
Acton 621026X65
621026X65
6x65
Acier inoxydable A2
6
65
10
4.0
Acton 621026X70
621026X70
6x70
Acier inoxydable A2
6
70
10
4.0
Acton 621026X75
621026X75
6x75
Acier inoxydable A2
6
75
10
4.0
Acton 621026X80
621026X80
6x80
Acier inoxydable A2
6
80
10
4.0
Acton 621026X90
621026X90
6x90
Acier inoxydable A2
6
90
10
4.0
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表