目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 62801 - Hexagon socket countersunk head screw with security pin - DIN 7991 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
Vise de sécurité
Powered by
CAD模型選擇
{acton/vis_de_securite/62801.prj},{NB=acton_628016X25},{REF=628016X25},{DXL=6x25},{MAT=Acier inoxydable A2},{D=6},{L=25},{DK=11.600},{K=4.3},{S=4.000},{T=2.500},{IDNR=},{AL=90.000},{DS=6.000},{R=0.300},{W=0.100}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Length
[mm]
DK
Head diameter
[mm]
K
Head height
[mm]
S
Across-flats-dimension
[mm]
Acton 628013X6
628013X6
3x6
Acier inoxydable A2
3
6
5.900
1.8
2.000
Acton 628013X8
628013X8
3x8
Acier inoxydable A2
3
8
5.900
1.8
2.000
Acton 628013X10
628013X10
3x10
Acier inoxydable A2
3
10
5.900
1.8
2.000
Acton 628013X12
628013X12
3x12
Acier inoxydable A2
3
12
5.900
1.8
2.000
Acton 628013X16
628013X16
3x16
Acier inoxydable A2
3
16
5.900
1.8
2.000
Acton 628013X20
628013X20
3x20
Acier inoxydable A2
3
20
5.900
1.8
2.000
Acton 628014X10
628014X10
4x10
Acier inoxydable A2
4
10
7.900
2.8
2.500
Acton 628014X12
628014X12
4x12
Acier inoxydable A2
4
12
7.900
2.8
2.500
Acton 628014X16
628014X16
4x16
Acier inoxydable A2
4
16
7.900
2.8
2.500
Acton 628014X20
628014X20
4x20
Acier inoxydable A2
4
20
7.900
2.8
2.500
Acton 628014X25
628014X25
4x25
Acier inoxydable A2
4
25
7.900
2.8
2.500
Acton 628014X30
628014X30
4x30
Acier inoxydable A2
4
30
7.900
2.8
2.500
Acton 628015X10
628015X10
5x10
Acier inoxydable A2
5
10
9.900
3.4
3.000
Acton 628015X12
628015X12
5x12
Acier inoxydable A2
5
12
9.900
3.4
3.000
Acton 628015X16
628015X16
5x16
Acier inoxydable A2
5
16
9.900
3.4
3.000
Acton 628015X20
628015X20
5x20
Acier inoxydable A2
5
20
9.900
3.4
3.000
Acton 628015X25
628015X25
5x25
Acier inoxydable A2
5
25
9.900
3.4
3.000
Acton 628015X30
628015X30
5x30
Acier inoxydable A2
5
30
9.900
3.4
3.000
Acton 628015X40
628015X40
5x40
Acier inoxydable A2
5
40
9.900
3.4
3.000
Acton 628016X10
628016X10
6x10
Acier inoxydable A2
6
10
11.600
4.3
4.000
Acton 628016X12
628016X12
6x12
Acier inoxydable A2
6
12
11.600
4.3
4.000
Acton 628016X16
628016X16
6x16
Acier inoxydable A2
6
16
11.600
4.3
4.000
Acton 628016X20
628016X20
6x20
Acier inoxydable A2
6
20
11.600
4.3
4.000
Acton 628016X25
628016X25
6x25
Acier inoxydable A2
6
25
11.600
4.3
4.000
Acton 628016X30
628016X30
6x30
Acier inoxydable A2
6
30
11.600
4.3
4.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 62806 - Countersunk head security machine screw six lobe recess w...
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
Model 62805 - Button head security machine screw six lobe recess with pin -...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Model 62801 - Hexagon socket countersunk head screw with security pin - DIN...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
ISO 10642 - Hexagon socket countersunk head screws
Fabory
21.04.2022
REF. 530 - Vis tête fraisée à 6 pans creux
Berger Tools
20.02.2019
Reference 24300 - Hexagon socket countersunk head screw - ISO 10642 10.9 cl...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
DIN 7991 (ISO 10642) - FN 2112 - 10.9, verzinkt blau - Hexagon socket count...
SFS Group Schweiz AG
17.06.2024
DIN 7991 (ISO 10642) - FN 2114 - rostfrei A4 - Hexagon socket countersunk h...
SFS Group Schweiz AG
17.06.2024
Reference 64203 - Hexagon socket countersunk head screw - DIN 7991 - Stainl...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 215630 - Sleeve threaded nut - Stainless steel A2
BENE INOX - Visserie et boulonnerie - Eléments de fixation
29.07.2020
Reference 24301 - Hexagon socket countersunk head screw - ISO 10642 10.9 cl...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62801 - Hexagon socket countersunk head screw with security pin -...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Model 24301 - Hexagon socket countersunk head screw - ISO 10642 10.9 class ...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Reference 62805 - Button head security machine screw six lobe recess with p...
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表