目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 62301 - Slotted raised countersunk head wood screw - DIN 95 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
Vis à bois
Powered by
CAD模型選擇
{acton/vis_bois/62301.prj},{NB=acton_623014X50},{REF=623014X50},{MAT=Inox A2},{D=4.0},{D3=2.800},{P=1.800},{L=50},{DK=7.500},{DS=4.000},{K=2.20},{RF=8.000},{N=1.000},{T=1.900},{F=1.000},{REFX=62301}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
DXL
DxL
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Nominal length
[mm]
K
Head height
[mm]
Acton 623012,5X12
623012,5X12
Inox A2
2.5x12
2.5
12
1.50
Acton 623012,5X16
623012,5X16
Inox A2
2.5x16
2.5
16
1.50
Acton 623012,5X20
623012,5X20
Inox A2
2.5x20
2.5
20
1.50
Acton 623012,5X25
623012,5X25
Inox A2
2.5x25
2.5
25
1.50
Acton 623013X10
623013X10
Inox A2
3x10
3.0
10
1.65
Acton 623013X12
623013X12
Inox A2
3x12
3.0
12
1.65
Acton 623013X16
623013X16
Inox A2
3x16
3.0
16
1.65
Acton 623013X20
623013X20
Inox A2
3x20
3.0
20
1.65
Acton 623013X25
623013X25
Inox A2
3x25
3.0
25
1.65
Acton 623013X30
623013X30
Inox A2
3x30
3.0
30
1.65
Acton 623013X35
623013X35
Inox A2
3x35
3.0
35
1.65
Acton 623013X40
623013X40
Inox A2
3x40
3.0
40
1.65
Acton 623013,5X12
623013,5X12
Inox A2
3.5x12
3.5
12
1.93
Acton 623013,5X16
623013,5X16
Inox A2
3.5x16
3.5
16
1.93
Acton 623013,5X20
623013,5X20
Inox A2
3.5x20
3.5
20
1.93
Acton 623013,5X25
623013,5X25
Inox A2
3.5x25
3.5
25
1.93
Acton 623013,5X30
623013,5X30
Inox A2
3.5x30
3.5
30
1.93
Acton 623013,5X35
623013,5X35
Inox A2
3.5x35
3.5
35
1.93
Acton 623013,5X40
623013,5X40
Inox A2
3.5x40
3.5
40
1.93
Acton 623014X12
623014X12
Inox A2
4x12
4.0
12
2.20
Acton 623014X16
623014X16
Inox A2
4x16
4.0
16
2.20
Acton 623014X20
623014X20
Inox A2
4x20
4.0
20
2.20
Acton 623014X25
623014X25
Inox A2
4x25
4.0
25
2.20
Acton 623014X30
623014X30
Inox A2
4x30
4.0
30
2.20
Acton 623014X35
623014X35
Inox A2
4x35
4.0
35
2.20
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表