目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 64516 - Serrated conical spring washer CS large type NFE 25511 - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
Rondelle
Powered by
CAD模型選擇
{acton/rondelles/64516.prj},{NB=acton_645166},{REF=645166},{D=6},{D1=6.1},{D2=18},{S=1.4},{H=2.50},{B=0.36},{NOM=45},{D3=10.0},{D4=7.0},{INFOS=INFOTEXTE}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
REF
Reference
ⁿ/ₐ
D1
[mm]
D2
[mm]
S
[mm]
Acton 645165
645165
5.1
16
1.2
Acton 645166
645166
6.1
18
1.4
Acton 645168
645168
8.2
22
1.6
Acton 641610
641610
10.2
27
1.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 64515 - serrated conical spring washer CS medium type NFE 25511 -...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62515 - Serrated conical spring washer CS medium type NFE 25511 -...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62528 - Serrated conical spring washer CS narrow type NFE 25511 -...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
BN 20192 - Toothed contact washers (Rip-Lock™), spring steel, mechanical pl...
Bossard Catalog
31.10.2023
SCHNORR Safety Washer "S" - Metric
Schnorr
23.11.2021
Reference 64515 - serrated conical spring washer CS medium type NFE 25511 -...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Model 64516 - Serrated conical spring washer CS large type NFE 25511 - Stai...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
26.07.2023
Modèle 73401 - Serrated conical spring washer CS large type NFE 25511 - Zin...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
DIN 6900-5 Z-KO D933 stainless steel A2-70 plain - Hexagon head SEMS screws...
A.R.T. Elektromechanik
26.01.2023
Modèle 73400Z40T - Rondelle conique striée de serrage CS large - NFE 25511 ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
DIN 6900-5 Z-KO T stainless steel A2-70 plain - Torx SEMS screws with conta...
A.R.T. Elektromechanik
26.01.2023
V.2RCM - CONTACT LOCK WASHERS NFE 25-511 Inox A2 / S.S 304
FG INOX
16.02.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表