目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 62518 - stamped cup washer NFE 27619 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
Rondelle
Powered by
CAD模型選擇
{acton/rondelles/62518.prj},{NB=acton_625184},{REF=625184},{MAT=Inox A2},{D=4},{D1=4.5},{D2=11},{H1=0.859},{S=0.500},{R1=0.600},{R2=0.100},{H=2.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
[mm]
D1
[mm]
D2
[mm]
H
[mm]
Acton 625183
625183
Inox A2
3
3.5
9
2.0
Acton 625184
625184
Inox A2
4
4.5
11
2.5
Acton 625185
625185
Inox A2
5
5.5
14
3.0
Acton 625186
625186
Inox A2
6
7.0
16
3.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表