目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 62507 - Plain washer extra large type NFE 25513 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
Rondelle
Powered by
CAD模型選擇
{acton/rondelles/62507.prj},{NB=acton_6250712},{REF=6250712},{MAT=Inox A2},{IDNR=},{D=12},{D1=12.50},{S=2.5},{D2=40}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
[mm]
D1
[mm]
S
[mm]
D2
[mm]
Acton 625073
625073
Inox A2
3
3.25
0.8
14
Acton 625074
625074
Inox A2
4
4.25
0.8
16
Acton 625075
625075
Inox A2
5
5.25
1.0
20
Acton 625076
625076
Inox A2
6
6.25
1.2
24
Acton 625078
625078
Inox A2
8
8.25
1.5
30
Acton 6250710
6250710
Inox A2
10
10.25
2.0
36
Acton 6250712
6250712
Inox A2
12
12.50
2.5
40
Acton 6250714
6250714
Inox A2
14
14.50
2.5
45
Acton 6250716
6250716
Inox A2
16
16.50
3.0
50
Acton 6250718
6250718
Inox A2
18
19.00
3.0
55
Acton 6250720
6250720
Inox A2
20
21.00
3.0
60
Acton 6250722
6250722
Inox A2
22
23.00
3.0
65
Acton 6250724
6250724
Inox A2
24
25.00
4.0
70
Acton 6250727
6250727
Inox A2
27
28.00
4.0
75
Acton 6250730
6250730
Inox A2
30
31.00
4.0
80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
V.2MU - MEDIUM SIZED MACHINED WASHERS NFE 25-513MU Inox A1 / S.S 303 ou Ino...
FG INOX
16.02.2017
Reference 70406 - Plain washer narrow type NFE 25513 100 HV - Zinc plated 2...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
V.2125 - FLAT STAMPED WASHERS DIN 125 Inox A2 / S.S 304 ou Inox A4 / S.S 31...
FG INOX
25.04.2023
Reference 64507 - Plain washer extra large type NFE 25513 - Stainless steel...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 64511 - Plain washer large type DIN 9021 - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62511 - Plain washer large type DIN 9021 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Modèle 70200 - Rondelle plate normale Grade A - Acier 200HV - Brut - ISO 70...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
V.2LLU - LARGE LARGE MACHINED WASHERS NFE 25-513LLU Inox A1 / S.S 303 ou In...
FG INOX
16.02.2017
DINENISO7089-USCHEIBEN-STVZ - Washers DIN EN ISO 7089 (ex DIN 125 A), Steel...
MÄDLER
10.04.2024
Hexagon Nut NT - Hexagon Nut NT
Sikla
08.04.2024
Modèle 70200G5A - Rondelle plate moyenne M - ISO 7089 - Acier 200HV - Geome...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 70401 - Plain washer narrow type NFE 25513 100 HV - Zinc plated
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62512 - Spring lock washer - DIN 127 B - Stainless steel A1
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62525 - Spring lock washer for cheese head screw - DIN 7980 - Sta...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表