目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 62607 - Hexagon weld nut DIN 929 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
Ecrous
Powered by
CAD模型選擇
{acton/ecrous/62607.prj},{NB=acton_626076},{REF=626076},{MAT=Acier inoxydable A2},{IDNR=},{GEW=M6},{D=6},{D1=4.917},{P=1.000},{B=0.900},{DW=8.000},{D2=8.000},{D3=6.300},{E=12.020},{H1=0.750},{H2=0.400},{M=5.0},{S=11}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
Nominal diameter
[mm]
M
Overall hight
[mm]
S
Across-flats-dimension
[mm]
Acton 626074
626074
Acier inoxydable A2
4
3.5
9
Acton 626075
626075
Acier inoxydable A2
5
4.0
10
Acton 626076
626076
Acier inoxydable A2
6
5.0
11
Acton 626078
626078
Acier inoxydable A2
8
6.5
14
Acton 6260710
6260710
Acier inoxydable A2
10
8.0
17
Acton 6260712
6260712
Acier inoxydable A2
12
10.0
19
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表