目錄: ACE Shock Absorbers
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ACE Shock Absorbers
FDT/FDN-47 to 70 - Rotary Dampers
ACE Shock Absorbers
Rotary Dampers
Powered by
CAD模型選擇
{ace_stossdaempfer/rotationsbremsen/fdt_fdn_47_bis_70.prj},{NB=FDN-57-R},{ARTNR=FDN-57-R},{VERS=2},{R1=28.500},{R2=26.200},{R3=1.000},{R4=8.000},{R5=8.500},{R6=12.000},{R7=5.500},{R8=2.750},{R9=39.500},{D1=34.000},{X=5.750},{Y=34.000},{W=15.000},{A1=10.000},{H1=14.000},{H2=2.900},{H3=1.600},{H4=2.000},{H5=13.800},{H6=13.000},{PRA=6},{A=79},{B=68},{C=10.0},{D=5.5},{E=57},{F=52.4},{G=1.6},{H=14.0},{R=5.5},{V=0},{BRM=5.5},{GEW=0.120},{INFO=Datenblatt}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
A
Height
[mm]
B
Height
[mm]
C
Diameter/Width
[mm]
D
Diameter
[mm]
E
Diameter
[mm]
F
Diameter
[mm]
G
Width
[mm]
H
Width
[mm]
R
Radius
[mm]
V
Diameter
[mm]
BRM
Damping torque
[Nm]
GEW
Weigth
[kg]
FDT-47
FDT-47
65
56
8.0
4.5
47
42.8
1.6
10.3
4.5
10
2
0.110
FDT-57
FDT-57
79
68
10.0
5.5
57
52.4
1.6
11.2
5.5
13
4.7
0.110
FDT-63
FDT-63
89
76
12.5
6.5
63
58.6
1.6
11.3
6.5
17
6.7
0.110
FDT-70
FDT-70
95
82
12.5
6.5
70
65.4
1.6
11.3
6.5
17
8.7
0.110
FDN-47-R
FDN-47-R
65
56
6.0
4.5
47
42.8
1.6
10.3
4.5
0
2
0.120
FDN-57-R
FDN-57-R
79
68
10.0
5.5
57
52.4
1.6
14.0
5.5
0
5.5
0.120
FDN-63-R
FDN-63-R
89
76
10.0
6.5
63
58.6
1.6
13.9
6.5
0
8.5
0.120
FDN-70-R
FDN-70-R
95
82
10.0
6.5
70
65.4
1.6
13.0
6.5
0
10
0.120
FDN-47-L
FDN-47-L
65
56
6.0
4.5
47
42.8
1.6
10.3
4.5
0
2
0.120
FDN-57-L
FDN-57-L
79
68
10.0
5.5
57
52.4
1.6
14.0
5.5
0
5.5
0.120
FDN-63-L
FDN-63-L
89
76
10.0
6.5
63
58.6
1.6
13.9
6.5
0
8.5
0.120
FDN-70-L
FDN-70-L
95
82
10.0
6.5
70
65.4
1.6
13.0
6.5
0
10
0.120
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FRT/FRN-K2 and -F2 - Rotary Dampers
ACE Shock Absorbers
07.02.2024
FYN-S1 - Rotary Dampers
ACE Shock Absorbers
07.02.2024
GS-8 to 70 - Industrial Gas Springs
ACE Shock Absorbers
07.02.2024
TD-28 - Hydraulic Dampers
ACE Shock Absorbers
07.02.2024
SE-K-6 - Schwenkeinheit
Mader
16.03.2023
NSI-Q8-... - Naeherungsschalter induktiv
Mader
09.03.2022
NSI-R4-27-V-2 - Naeherungsschalter induktiv
Mader
09.03.2022
ZP-SES-6 - Zwischenposition
Mader
16.03.2023
NSI-R6-... - Naeherungsschalter induktiv
Mader
09.03.2022
LS-K-KZ-6-16 - Linearschlitten mit Kreuzrollenführung
Mader
16.03.2023
VP-4/6/9 - Verbindungsplatte
Mader
09.03.2022
SES-PI4-6 - Schwenkeinheit Schwerlastausführung mit 4-fach integrierter Luf...
Mader
16.03.2023
LS-K-KZ-4-12 - Linearschlitten mit Kreuzrollenführung
Mader
16.03.2023
ZR - Zentrierring zur passgenauen Modulverbindung
Mader
09.03.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表