目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
4600, 4601 - Standard Tube Inserts
80/20
Ready Tube
Fastening Options
Powered by
CAD模型選擇
{8020/holey_tube/fastening_options/4600.prj},{NB=4600},{PN=4600},{DESC=5/16-18 Standard Tube Insert},{MAT=6105-T5 Aluminum},{FIN=Mill Finish},{THRD=5/16-18},{D=0.316},{W=.114},{THRD1=0.3125},{TT=UNC},{SL1=2.000},{SL2=1.750}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PN
Part No.
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
FIN
Finish
ⁿ/ₐ
THRD
Thread
ⁿ/ₐ
D
Hole Dia.
[Inch]
W
Weight
[lbs]
4600
4600
5/16-18 Standard Tube Ins...
6105-T5 Aluminum
Mill Finish
5/16-18
0.316
.114
4601
4601
M8 x 1.25 Inch Standard T...
6105-T5 Aluminum
Mill Finish
M8 x 1.25 Inch
0.322
.114
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表