Вы можете оставить свои предложения через обратную связь или обратиться в онлайн службу поддержки клиентов, мы улучшим их в кратчайшие сроки:
Support
OK
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
svenska
中文
English (United States)
QA認證資訊
目錄: KIPP
Created: 12.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0853 - Adjustable toe clamps
KIPP
OPERATING PARTS | STANDARD
Clamping elements
Toe Clamps
Powered by
CAD模型選擇
{kipp/bedienteile_normelemente/spannelemente/tiefspanner/04470-05_asmtab.prj},{NB=K0853.92008016_0},{B=25},{B1=8.5},{B2=14},{H1=16},{H=7.5},{H2=7},{L=72},{L1=16.5},{L2=10.0},{GEW=0.1441},{EAN=4059245243518},{VAR=1},{JX1=7},{XA=62.0},{XB=1.5},{XC=45.0},{XD=10.0},{XE=4.0},{XF=35.5},{XG=18.0},{XH=13.4},{XI=48.0},{XJ=0.9},{XK=1.5},{XL=2.5},{XM=45.0},{XN=2.5},{XO=60.0},{XP=45.0},{XQ=15.66},{XR=6.0},{XS=13.5},{XT=15.0},{XU=5.5},{XV=4.0},{XW=10.0},{XX=2.0},{XY=90.0},{XZ=4.0},{XA1=4.0},{XB1=1.0},{XC1=1.5},{XD1=10.0},{XE1=10.0},{XF1=1.0},{XG1=35.0},{XH1=1.5},{XA2=37.0},{BESTKIPP=K0853.92008016},{F1=3,6},{M1=6,5},{BS=Infotext},{ZTN=84662080},{ROHS=Yes},{FILTER=KIPP,NORELEM,},{JX=[0:$JX1.]},{PPATH=04470-05_schb.prj},{EOL=31.12.2099},{J=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTKIPP
Order No.
ⁿ/ₐ
B
width
[mm]
B1
width
[mm]
B2
width
[mm]
H1
height
[mm]
H
height
[mm]
H2
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
F1
[kN]
M1
[Nm]
GEW
Approx. weight
[kg]
ZTN
Customs tariff number
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0853.92008016
K0853.92008016
25
8.5
14
16
7.5
7
72
16.5
10.0
3,6
6,5
0.1441
84662080
Yes
4059245243518
31.12.2099
98% Warenverfügbarkeit. N...
K0853.92012022
K0853.92012022
35
13.0
20
22
10.0
9
105
26.5
13.5
7,4
19
0.3921
84662080
Yes
4059245243525
31.12.2099
98% Warenverfügbarkeit. N...
K0853.92016030
K0853.92016030
40
17.0
26
30
14.0
13
137
30.0
17.5
11,7
32
0.8209
84662080
Yes
4059245243532
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表