目錄: Turck
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
9910484 - Accessories, Compression Fitting, For Temperature Sensors
Turck
Sensors
accessories
Powered by
CAD模型選擇
{turck/sensors/accessories/9910484.prj},{NB=9910484},{PREVIEW=../../../_pool_/b3/60/9910484.png},{MASSZEICHNUNG=../../../_pool_/b3/60/9910484.png},{BMENB=9910484},{DESCSHORT=Accessories, Compression Fitting, For Temperature Sensors},{DESCLONG=Accessories, Compression Fitting, For Temperature Sensors, Compression fittings for direct mounting of TP temperature probes, Metal compression fitting, For probe with 6 mm diameter, Process connection 1/4\" NPT male thread},{EAN=4047101543827},{MANUNAME=Turck},{MANUTYPEDESC=CF-M-6-N1/4-A4},{NO_CU_PER_OU=1},{DEEPLINK=Deeplink},{DEEPLINK_ENG=https://www.turck.de/en/product/9910484},{DEEPLINK_DEU=https://www.turck.de/de/product/9910484}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BMENB
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
NO_CU_PER_OU
Packaging quantity
ⁿ/ₐ
9910484
9910484
Accessories, Compression ...
Accessories, Compression ...
4047101543827
Turck
CF-M-6-N1/4-A4
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表