Advertising
Catalog navigation
CAD model selection
Filter settings

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    9195-73 - Potential equalisation casing 10²
    KAISER
    9195-91 - Junction casing 107 x 107 x 53 mm
    KAISER
    1095-93 - End cover
    KAISER
    9196-77 - Junction casing 165 x 165 x 72 mm
    KAISER
    9098-77.03 - QUICKBOX H1 3x1
    KAISER
    9098-77.02 - QUICKBOX 2x1
    KAISER
    9098-77.04 - QUICKBOX H1 2x2
    KAISER
    9197-91 - Junction casing 235 x 205 x 72 mm
    KAISER
    9197-77 - Junction casing 235 x 205 x 72 mm
    AGRO
    9802 - On-wall junction box IP 54
    Misumi
    BOX-GUTB - (Box Set) Cover Bolts
    AGRO
    9926.90 - "Flush-mounted box Feller Home-Panel 7"""
    KAISER
    9196-91 - Junction casing 165 x 165 x 72 mm
    KAISER
    1265-40 - Conc. constr. one-gang junction box
Previews
3D
Dimension
2D
Download CAD models