9 way S Cup Female 47 Wout
HARTING
Interface connectors
D-Sub Subminiature D connectors
Connector Filter
Powered by
CAD模型選擇
{harting_qs/1/17/161/8467.prj},{NB=09641117210},{MANUID=09641117210},{AAT080=9},{QUANTITYMIN=50},{QUANTITYINT=25},{CTN=85366990},{PREVIEW=../../../_pool_/59/b1/096421172x0.tif__web.png},{DESCSHORT=Connector, Solder cup termination, Rated current: 7.5 A, Female, Size: D-Sub 1, Thermoplastic resin (PCT), Plated steel},{DESCLONG=Connector, Solder cup termination, Rated current: 7.5 A, Female, Size: D-Sub 1, Thermoplastic resin (PCT), Plated steel, C-filter, 47 pF ±20% @ ≤100 V, Contacts: 9, Copper alloy, Noble metal over Ni},{MANUTYPEDESC=9 way S Cup Female 47 Wout},{SUPPLIERALTNO=09 64 111 7210},{MANUNAME=HARTING},{DELTIME=7},{AAO742=D-Sub},{COO=CZ},{DEEPLINK=Deeplink},{ERPGRSUPPLIER=300},{AAO676=09 64 111 7210}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAO742
Brand
ⁿ/ₐ
AAT080
Pole number
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
HARTING 09641117210
09641117210
Connector, Solder cup ter...
Connector, Solder cup ter...
9 way S Cup Female 47 Wo...
09 64 111 7210
HARTING
7
D-Sub
9
50
25
85366990
CZ
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表