您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
8M 85 - HTD timing pulleys with pilot bore
Chiaravalli
Open transmission
Timing pulleys
HTD timing pulleys
8M
Powered by
CAD模型選擇
{chiaravalli/open_transmission/toothed_pulleys/htd_timing_pulleys/8m/8m_85_asmtab.prj},{NB=40485038},{TYPE=38- 8M- 85F},{CODE=40485038},{T=38},{EXEC=1F},{DP=96.77},{DE=95.39},{DF=102},{DM=75},{DI=},{F=95},{L=105},{D=-},{C=-},{NF=70},{WEIGHT=5.10},{L1=82.5},{MAT=STEEL C45},{DX=0},{NFX=70},{DIX=0},{CX=0},{PPATH=8m_85_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
TYPE
ⁿ/ₐ
CODE
Part number
ⁿ/ₐ
T
Number of teeth
ⁿ/ₐ
EXEC
design
ⁿ/ₐ
DP
Dp
[mm]
DE
De
[mm]
DF
Df flanges
[mm]
DM
Dm Hub
[mm]
DI
[mm]
F
[mm]
L
[mm]
D
d Ø Bore
[mm]
C
[mm]
NF
Flange number
ⁿ/ₐ
WEIGHT
Weight
[kg]
MAT
Material
ⁿ/ₐ
40485022
22- 8M- 85F
40485022
22
1F
56.02
54.65
60
43
-
95
105
-
-
53
1.60
STEEL C45
40485024
24- 8M- 85F
40485024
24
1F
61.12
59.75
66
45
-
95
105
-
-
69
1.95
STEEL C45
40485026
26- 8M- 85F
40485026
26
1F
66.21
64.85
70
48
-
95
105
-
-
61
2.30
STEEL C45
40485028
28- 8M- 85F
40485028
28
1F
71.30
70.08
75
50
-
95
105
-
-
79
2.60
STEEL C45
40485030
30- 8M- 85F
40485030
30
1F
76.39
75.13
82.5
55
-
95
105
-
-
73
3.10
STEEL C45
40485032
32- 8M- 85F
40485032
32
1F
81.49
80.16
87
60
-
95
105
-
-
76
3.70
STEEL C45
40485034
34- 8M- 85F
40485034
34
1F
86.58
85.22
91
66
-
95
105
-
-
66
4.00
STEEL C45
40485036
36- 8M- 85F
40485036
36
1F
91.67
90.30
97
70
-
95
105
-
-
68
4.70
STEEL C45
40485038
38- 8M- 85F
40485038
38
1F
96.77
95.39
102
75
95
105
-
-
70
5.10
STEEL C45
40485040
40- 8M- 85F
40485040
40
1F
101.86
100.49
106
75
-
95
105
-
-
77
5.40
STEEL C45
40485044
44- 8M- 85F
40485044
44
1F
112.05
110.67
120
75
-
95
105
-
-
75
6.70
STEEL C45
40485048
48- 8M- 85F
40485048
48
1F
122.23
120.86
128
80
-
95
105
-
-
78
7.20
STEEL C45
40485056
56- 8M- 85F
40485056
56
1F
142.60
141.23
150
90
-
95
105
20
-
85
11.48
STEEL C45
40485064
64- 8M- 85F
40485064
64
6F
162.97
161.60
168
100
137
95
95
20
47
90
11.02
STEEL C45
40485072
72- 8M- 85F
40485072
72
6F
183.35
181.97
192
100
158
95
95
20
47
97
13.45
STEEL C45
40485080
80- 8M- 85
40485080
80
5
203.72
202.35
-
110
180
95
95
20
30
-
12.36
CAST-IRON
40485090
90- 8M- 85
40485090
90
5
229.18
227.81
-
110
204
95
95
20
30
-
14.38
CAST-IRON
40485112
112- 8M- 85
40485112
112
5
285.21
283.83
-
110
254
95
95
24
30
-
18.66
CAST-IRON
40485144
144- 8M- 85
40485144
144
5
366.69
365.32
-
110
336
95
95
24
30
-
23.00
CAST-IRON
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表