8M 20 - HTD taper lock timing pulleys "phosphated"
Chiaravalli
Open transmission
Timing pulleys
HTD taper lock timing pulleys
8M
Powered by
CAD模型選擇
{chiaravalli/open_transmission/toothed_pulleys/htd_taper_lock_timing_pulleys/8m/8m_20_asmtab.prj},{NB=41420038},{TYPE=TL 38- 8M- 20},{CODE=41420038},{T=38},{EXEC=2F},{BUSH=1610},{BM=42},{DP=96.77},{DE=95.39},{DF=102},{DM=-},{DI=72},{F=28},{S=25},{P=3},{NF=70},{WEIGHT=0.82},{MAT=STEEL C45},{NFX=70},{DMHX=0},{DIX=72},{DFFX=102},{F1=0.00},{F2=0.00},{DI2=82.50},{DI3=53.570},{D3B=53.980},{DH1B=14.50},{D100B=9.90},{THB=9.5250},{D1B=57.00},{PPATH=8m_20_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
TYPE
ⁿ/ₐ
CODE
Part number
ⁿ/ₐ
T
Number of teeth
ⁿ/ₐ
EXEC
design
ⁿ/ₐ
BUSH
Taper bush
ⁿ/ₐ
BM
Max bore
ⁿ/ₐ
DP
Dp
[mm]
DE
De
[mm]
DF
Df flanges
ⁿ/ₐ
DM
Dm Hub
[mm]
DI
Di
[mm]
F
[mm]
S
[mm]
P
[mm]
NF
Flange number
ⁿ/ₐ
WEIGHT
Weight
[kg]
MAT
Material
ⁿ/ₐ
41420022
TL 22- 8M- 20
41420022
22
2F
1008
25
56.02
54.65
60
-
37
28
22
6
53
0.25
STEEL C45
41420024
TL 24- 8M- 20
41420024
24
2F
1108
28
61.12
59.75
66
-
44
28
22
6
69
0.30
STEEL C45
41420026
TL 26- 8M- 20
41420026
26
2F
1108
28
66.21
64.85
70
-
45
28
22
6
61
0.36
STEEL C45
41420028
TL 28- 8M- 20
41420028
28
2F
1108
28
71.30
70.08
75
-
50
28
22
6
79
0.45
STEEL C45
41420030
TL 30- 8M- 20
41420030
30
2F
1108
28
76.39
75.13
82.5
-
58
28
22
6
73
0.55
STEEL C45
41420032
TL 32- 8M- 20
41420032
32
2F
1610
42
81.49
80.16
87
-
63
28
25
3
76
0.43
STEEL C45
41420034
TL 34- 8M- 20
41420034
34
2F
1610
42
86.58
85.22
91
-
64
28
25
3
66
0.57
STEEL C45
41420036
TL 36- 8M- 20
41420036
36
2F
1610
42
91.67
90.30
97
-
68
28
25
3
68
0.70
STEEL C45
41420038
TL 38- 8M- 20
41420038
38
2F
1610
42
96.77
95.39
102
-
72
28
25
3
70
0.82
STEEL C45
41420040
TL 40- 8M- 20
41420040
40
2F
1610
42
101.86
100.49
106
-
76
28
25
3
77
1.10
STEEL C45
41420044
TL 44- 8M- 20
41420044
44
5F
2012
50
112.05
110.67
120
92
-
28
32
4
75
1.20
STEEL C45
41420048
TL 48- 8M- 20
41420048
48
5F
2012
50
122.23
120.86
128
96
-
28
32
4
78
1.65
STEEL C45
41420056
TL 56- 8M- 20
41420056
56
5F
2012
50
142.60
141.23
150
110
-
28
32
4
85
2.50
STEEL C45
41420064
TL 64- 8M- 20
41420064
64
6F
2012
50
162.97
161.60
168
110
137
28
32
4
90
2.60
STEEL C45
41420072
TL 72- 8M- 20
41420072
72
6F
2012
50
183.35
181.97
192
110
158
28
32
4
97
3.40
STEEL C45
41420080
TL 80- 8M- 20
41420080
80
7
2012
50
203.72
202.35
-
110
180
28
32
4
-
3.60
CAST-IRON
41420090
TL 90- 8M- 20
41420090
90
7
2012
50
229.18
227.81
-
110
204
28
32
4
-
4.10
CAST-IRON
41420112
TL 112-8M- 20
41420112
112
7
2517
60
285.21
283.83
-
125
254
28
45
17
-
4.57
CAST-IRON
41420144
TL 144- 8M- 20
41420144
144
13
2517
60
366.69
365.32
-
125
336
28
45
12
-
5.00
CAST-IRON
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表