目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
860 - Wipers
Hallite
Wipers
860
Inch
Powered by
CAD模型選擇
{hallite/wipers/860/in/860i.prj},{NB=HALLITE 6955180},{CNSORDERNO=6955180},{VERSION=Installed version},{DD1=1.75},{TOL1=-0.0010 / -0.0034},{D1=2.125},{TOL2=+0.0018 / +0.0000},{L1=0.187},{L2=0.281},{INFO=Web info}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
VERSION
Important note
ⁿ/ₐ
DD1
Rod Diameter Ød1
[Inch]
TOL1
Tolerance f9
[Inch]
D1
Bore Diameter ØD1
[Inch]
TOL2
Tolerance H8
[Inch]
L1
Length L1
[Inch]
L2
Length L2
[Inch]
HALLITE 6955100
6955100
Installed version
0.75
-0.0008 / -0.0028
1.125
+0.0013 / +0.0000
0.187
0.281
HALLITE 6955120
6955120
Installed version
1.00
-0.0008 / -0.0028
1.375
+0.0015 / +0.0000
0.187
0.281
HALLITE 6955140
6955140
Installed version
1.25
-0.0010 / -0.0034
1.625
+0.0015 / +0.0000
0.187
0.281
HALLITE 6955160
6955160
Installed version
1.50
-0.0010 / -0.0034
1.875
+0.0015 / +0.0000
0.187
0.281
HALLITE 6955180
6955180
Installed version
1.75
-0.0010 / -0.0034
2.125
+0.0018 / +0.0000
0.187
0.281
HALLITE 6955200
6955200
Installed version
2.00
-0.0012 / -0.0041
2.375
+0.0018 / +0.0000
0.187
0.281
HALLITE 6955220
6955220
Installed version
2.25
-0.0012 / -0.0041
2.625
+0.0018 / +0.0000
0.187
0.281
HALLITE 6955240
6955240
Installed version
2.50
-0.0012 / -0.0041
2.875
+0.0018 / +0.0000
0.187
0.281
HALLITE 6955260
6955260
Installed version
2.75
-0.0012 / -0.0041
3.125
+0.0018 / +0.0000
0.187
0.281
HALLITE 6955280
6955280
Installed version
3.00
-0.0012 / -0.0041
3.375
+0.0021 / +0.0000
0.187
0.281
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
862 - Wipers
Hallite
05.03.2024
605
Hallite
05.03.2024
601
Hallite
05.03.2024
860 - Wipers
Hallite
05.03.2024
506 - Bearings
Hallite
05.03.2024
605
Hallite
05.03.2024
O-ring - Additional Products
Hallite
02.06.2023
621
Hallite
05.03.2024
Quad-Ring® Seal - Quad-Ring® Seal with Back-up Ring for Radial-Dynamic Appl...
Trelleborg
01.02.2018
W01 (Metric) - Dirt Wiper - Series 301 (Metric)
System Seals
19.10.2020
Quad-Ring® Seal - Quad-Ring® Seal and Back-up Ring (uncut) for Rotary Appli...
Trelleborg
01.02.2018
33 - Wipers
Hallite
05.03.2024
425 - Wipers
Hallite
02.06.2023
ANSK - Precision locknuts radial tightening narrow series 2 tightening poin...
Rodogrip
30.11.2011
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表