目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
844 - Wipers
Hallite
Wipers
844
Metric
Powered by
CAD模型選擇
{hallite/wipers/844/mm/844m.prj},{NB=HALLITE 4803606},{CNSORDERNO=4803606},{VERSION=installed version},{DD1=50.0},{TOL1=-0.020 / -0.087},{D1=58.0},{TOL2=+0.19 / +0.00},{D2=55.0},{TOL3=+0.19 / +0.00},{L1=5.0},{L2=9.0},{H=1.2},{INFO=Web info}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
VERSION
Important note
ⁿ/ₐ
DD1
Rod Diameter Ød1
[mm]
TOL1
Tolerance f9
[mm]
D1
Bore Diameter ØD1
[mm]
TOL2
Tolerance H11
[mm]
D2
Bearing Housing Diameter ØD2
[mm]
TOL3
Tolerance H11
[mm]
L1
Length L1
[mm]
L2
Length L2
[mm]
H
Length L
[mm]
HALLITE 4826406
4826406
installed version
16.0
-0.020 / -0.072
22.0
+0.16 / +0.00
19.0
+0.13 / +0.00
4.0
7.0
1.0
HALLITE 4848606
4848606
installed version
18.0
-0.020 / -0.072
24.0
+0.16 / +0.00
21.0
+0.13 / +0.00
4.0
7.0
1.0
HALLITE 4827606
4827606
installed version
20.0
-0.020 / -0.072
26.0
+0.16 / +0.00
23.0
+0.13 / +0.00
4.0
7.0
1.0
HALLITE 4805206
4805206
installed version
25.0
-0.020 / -0.072
31.0
+0.16 / +0.00
28.8
+0.13 / +0.00
4.0
7.0
1.0
HALLITE 4833106
4833106
installed version
28.0
-0.020 / -0.072
36.0
+0.16 / +0.00
33.0
+0.16 / +0.00
5.0
9.0
1.2
HALLITE 4803706
4803706
installed version
30.0
-0.020 / -0.072
38.0
+0.16 / +0.00
35.0
+0.16 / +0.00
5.0
9.0
1.2
HALLITE 4827706
4827706
installed version
32.0
-0.020 / -0.087
40.0
+0.16 / +0.00
37.0
+0.16 / +0.00
5.0
9.0
1.2
HALLITE 4805306
4805306
installed version
35.0
-0.020 / -0.087
43.0
+0.16 / +0.00
40.0
+0.16 / +0.00
5.0
9.0
1.2
HALLITE 4833206
4833206
installed version
36.0
-0.020 / -0.087
44.0
+0.16 / +0.00
41.0
+0.16 / +0.00
5.0
9.0
1.2
HALLITE 4794006
4794006
installed version
40.0
-0.020 / -0.087
48.0
+0.16 / +0.00
45.0
+0.16 / +0.00
5.0
9.0
1.2
HALLITE 4800006
4800006
installed version
45.0
-0.020 / -0.087
53.0
+0.19 / +0.00
50.0
+0.16 / +0.00
5.0
9.0
1.2
HALLITE 4869606
4869606
installed version
50.0
-0.020 / -0.087
58.0
+0.19 / +0.00
55.0
+0.19 / +0.00
5.0
8.0
1.2
HALLITE 4803606
4803606
installed version
50.0
-0.020 / -0.087
58.0
+0.19 / +0.00
55.0
+0.19 / +0.00
5.0
9.0
1.2
HALLITE 4781500
4781500
installed version
50.8
-0.030 / -0.104
60.8
+0.19 / +0.00
57.8
+0.19 / +0.00
6.0
10.0
1.2
HALLITE 4805406
4805406
installed version
55.0
-0.030 / -0.104
65.0
+0.19 / +0.00
60.0
+0.19 / +0.00
6.0
11.5
1.6
HALLITE 4869706
4869706
installed version
60.0
-0.030 / -0.104
70.0
+0.19 / +0.00
67.0
+0.19 / +0.00
6.0
9.5
1.6
HALLITE 4799506
4799506
installed version
60.0
-0.030 / -0.104
70.0
+0.19 / +0.00
67.0
+0.19 / +0.00
6.0
11.5
1.6
HALLITE 4833306
4833306
installed version
63.0
-0.030 / -0.104
73.0
+0.19 / +0.00
70.0
+0.19 / +0.00
6.0
11.5
1.6
HALLITE 4805506
4805506
installed version
65.0
-0.030 / -0.104
75.0
+0.19 / +0.00
72.0
+0.19 / +0.00
6.0
11.5
1.6
HALLITE 4805606
4805606
installed version
70.0
-0.030 / -0.104
80.0
+0.19 / +0.00
77.0
+0.19 / +0.00
6.0
11.5
1.6
HALLITE 4805706
4805706
installed version
75.0
-0.030 / -0.104
85.0
+0.22 / +0.00
82.0
+0.22 / +0.00
6.0
11.5
1.6
HALLITE 4805806
4805806
installed version
80.0
-0.030 / -0.104
90.0
+0.22 / +0.00
87.0
+0.22 / +0.00
6.0
11.5
1.6
HALLITE 4805906
4805906
installed version
85.0
-0.036 / -0.123
95.0
+0.22 / +0.00
92.0
+0.22 / +0.00
6.0
11.5
1.6
HALLITE 4806006
4806006
installed version
90.0
-0.036 / -0.123
100.0
+0.22 / +0.00
97.0
+0.22 / +0.00
6.0
11.5
1.6
HALLITE 4800400
4800400
installed version
105.0
-0.036 / -0.123
120.0
+0.22 / +0.00
115.0
+0.22 / +0.00
9.5
17.0
2.5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表