您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
svenska
中文 (繁體)
中文 (繁體)
8432250000 - WTZ4 PT100/4 V 0-10V
Weidmüller
Electric engineering, automation, process control engineering
Signal processing
Measuring transducer
Temperature transmitter
Powered by
CAD模型選擇
{weidmueller_qs/27/21/01/29/8432250000.prj},{NB=8432250000},{MANUID=8432250000},{BAA039=55},{BAB479=-200},{BAB480=850},{BAB577=112.400},{BAF016=12.500},{AAF040=0.127},{AAD931=85043129},{AAO676=8432250000},{AAO663=4032248110407},{PREVIEW=../../../../_pool_/8b/8c/84322100009999.png},{MANUTYPEDESC=WTZ4 PT100/4 V 0-10V},{DESCSHORT=Temperature transducer, PT100, 2-/3-/4-wire connection technology, Configurable, Input: Temperature, PT100 (4- wire) Output: 0-10 V},{DESCLONG=Transmitter for converting the input signals of temperature sensors into standardized analogue measurement values.},{GTIN=4032248110407},{MANUNAME=Weidmueller Group},{ABE313=No},{ABE314=No},{ABE315=No},{BAD484=Yes},{BAD715=Yes},{BAD792=0 V ... 10 V},{URL=URL}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Manufacturer Product ID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Description short
ⁿ/ₐ
DESCLONG
Description long
ⁿ/ₐ
GTIN
GTIN-Code
ⁿ/ₐ
MANUNAME
Manufacturer / brand name
ⁿ/ₐ
ABE313
analogue output (0 V ... 2 V)
ⁿ/ₐ
ABE314
analogue output (0 V ... 5 V)
ⁿ/ₐ
ABE315
analogue output (2 V ... 10 V)
ⁿ/ₐ
BAA039
max. ambient temperature
[°C]
BAB479
lower range-limit of temperature/RTD input
[°C]
BAB480
upper range-limit of temperature/RTD input
[°C]
BAB577
depth
[mm]
BAD484
Output signal can be configured
ⁿ/ₐ
BAD715
suitable for series installation
ⁿ/ₐ
BAD792
analog output
ⁿ/ₐ
BAF016
width
[mm]
AAF040
Mass
[kg]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
Weidmueller 8432250000
8432250000
WTZ4 PT100/4 V 0-10V
温度变送器, PT100, 2-/3-/4-线制联...
将温度传感器输入信号转换为标准模拟测量值的变送器。
4032248110407
Weidmueller Group
No
No
No
55
-200
850
112.400
Yes
Yes
0 V ... 10 V
12.500
0.127
85043129
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表