目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
842 - Wipers
Hallite
Wipers
842
Inch
Powered by
CAD模型選擇
{hallite/wipers/842/in/842i.prj},{NB=HALLITE 4708400},{CNSORDERNO=4708400},{VERSION=installed version},{DD1=4.000},{TOL1=-0.0014 / -0.0048},{D1=4.375},{TOL2=+0.009 / +0.000},{D2=4.245},{TOL3=+0.009 / +0.000},{L1=0.220},{L2=0.362},{H=0.079},{INFO=Web info}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
VERSION
Important note
ⁿ/ₐ
DD1
Rod Diameter Ød1
[Inch]
TOL1
Tolerance f9
[Inch]
D1
Bore Diameter ØD1
[Inch]
TOL2
Tolerance H11
[Inch]
D2
Bearing Housing Diameter ØD2
[Inch]
TOL3
Tolerance H11
[Inch]
L1
Length L1
[Inch]
L2
Length L2
[Inch]
H
Length H
[Inch]
HALLITE 4543300
4543300
installed version
1.750
-0.0010 / -0.0034
2.125
+0.007 / +0.000
1.995
+0.007 / +0.000
0.220
0.362
0.079
HALLITE 4543200
4543200
installed version
2.000
-0.0012 / -0.0041
2.375
+0.007 / +0.000
2.245
+0.007 / +0.000
0.220
0.362
0.079
HALLITE 4543206
4543206
installed version
2.000
-0.0012 / -0.0041
2.375
+0.007 / +0.000
2.245
+0.007 / +0.000
0.220
0.362
0.079
HALLITE 4708200
4708200
installed version
2.500
-0.0012 / -0.0041
2.875
+0.007 / +0.000
2.745
+0.007 / +0.000
0.220
0.362
0.079
HALLITE 4554600
4554600
installed version
2.750
-0.0012 / -0.0041
3.125
+0.007 / +0.000
2.995
+0.007 / +0.000
0.220
0.362
0.079
HALLITE 4543400
4543400
installed version
3.000
-0.0012 / -0.0041
3.375
+0.009 / +0.000
3.245
+0.009 / +0.000
0.220
0.362
0.079
HALLITE 4543100
4543100
installed version
3.125
-0.0012 / -0.0041
3.500
+0.009 / +0.000
3.370
+0.009 / +0.000
0.220
0.362
0.079
HALLITE 4721400
4721400
installed version
3.250
-0.0014 / -0.0048
3.625
+0.009 / +0.000
3.495
+0.009 / +0.000
0.220
0.362
0.079
HALLITE 4554700
4554700
installed version
3.375
-0.0014 / -0.0048
3.750
+0.009 / +0.000
3.620
+0.009 / +0.000
0.220
0.362
0.079
HALLITE 4818700
4818700
installed version
3.500
-0.0014 / -0.0048
3.875
+0.009 / +0.000
3.745
+0.009 / +0.000
0.220
0.362
0.079
HALLITE 4543000
4543000
installed version
3.625
-0.0014 / -0.0048
4.000
+0.009 / +0.000
3.870
+0.009 / +0.000
0.220
0.362
0.079
HALLITE 4708300
4708300
installed version
3.750
-0.0014 / -0.0048
4.125
+0.009 / +0.000
3.995
+0.009 / +0.000
0.220
0.362
0.079
HALLITE 4523600
4523600
installed version
3.875
-0.0014 / -0.0048
4.250
+0.009 / +0.000
4.120
+0.009 / +0.000
0.220
0.362
0.079
HALLITE 4708400
4708400
installed version
4.000
-0.0014 / -0.0048
4.375
+0.009 / +0.000
4.245
+0.009 / +0.000
0.220
0.362
0.079
HALLITE 4707800
4707800
installed version
4.375
-0.0014 / -0.0048
4.875
+0.010 / +0.000
4.715
+0.009 / +0.000
0.312
0.472
0.080
HALLITE 4547300
4547300
installed version
4.750
-0.0016 / -0.0056
5.250
+0.010 / +0.000
5.090
+0.010 / +0.000
0.312
0.472
0.080
HALLITE 4708500
4708500
installed version
5.000
-0.0016 / -0.0056
5.500
+0.010 / +0.000
5.340
+0.010 / +0.000
0.312
0.472
0.080
HALLITE 4707900
4707900
installed version
5.250
-0.0016 / -0.0056
5.750
+0.010 / +0.000
5.590
+0.010 / +0.000
0.312
0.472
0.080
HALLITE 4547400
4547400
installed version
5.750
-0.0016 / -0.0056
6.250
+0.010 / +0.000
6.090
+0.010 / +0.000
0.312
0.472
0.080
HALLITE 4708600
4708600
installed version
6.000
-0.0016 / -0.0056
6.500
+0.010 / +0.000
6.340
+0.010 / +0.000
0.312
0.472
0.080
HALLITE 4708000
4708000
installed version
6.250
-0.0016 / -0.0056
7.000
+0.010 / +0.000
6.745
+0.010 / +0.000
0.500
0.740
0.100
HALLITE 4547500
4547500
installed version
6.750
-0.0016 / -0.0056
7.250
+0.012 / +0.000
7.090
+0.010 / +0.000
0.312
0.472
0.080
HALLITE 4708700
4708700
installed version
7.000
-0.0016 / -0.0056
7.500
+0.012 / +0.000
7.340
+0.012 / +0.000
0.312
0.472
0.080
HALLITE 4588400
4588400
installed version
7.000
-0.0016 / -0.0056
7.750
+0.012 / +0.000
7.495
+0.012 / +0.000
0.500
0.740
0.100
HALLITE 4774100
4774100
installed version
7.000
-0.0016 / -0.0056
8.000
+0.012 / +0.000
7.625
+0.012 / +0.000
0.500
0.740
0.125
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
2.1 - Bushings without flange
voestalpine
14.06.2023
842 - Wipers
Hallite
05.03.2024
605
Hallite
05.03.2024
416 - Rod Buffer Seals
Hallite
02.06.2023
621
Hallite
05.03.2024
820 - Wipers
Hallite
05.03.2024
CT - PTFE Profiles
Hallite
02.06.2023
753 - Double Acting Piston Seals
Hallite
02.06.2023
735
Hallite
05.03.2024
755
Hallite
05.03.2024
533 - Bearings
Hallite
05.03.2024
520 - Wipers
Hallite
05.03.2024
844 - Wipers
Hallite
05.03.2024
RDA - PTFE Profiles
Hallite
02.06.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表