800H 3 Position, Illuminated - 800H 3 Position, Illuminated
Rockwell Automation
Push Buttons
30 mm, NEMA 800H Selector Switch
Powered by
CAD模型選擇
{rockwellautomation/push_buttons/30_800h_selector_switch/800h_3p_illuminated_asmtab.prj},{NB=800H-16JRA2KB7},{DESC=3 Position, Illuminated},{A=H - Plastic, Type 4/4X/13},{B=},{C=16},{D=JR - 2-position},{E=A},{F=},{G=2},{CO=KB7},{I=},{J=},{PPATH=parts/800h_3p_illuminated_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
A
Protection Rating
ⁿ/ₐ
D
No. of Positions
ⁿ/ₐ
800H-16JRA2KB7
800H-16JRA2KB7
3 Position, Illuminated
H - Plastic, Type 4/4X/13
JR - 2-position
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表