svenska
中文 (繁體)
中文 (繁體)
8000052518 - KLIPPON POK 252512 M25 E60
Weidmüller
Electric engineering, automation, process control engineering
Electrical cabinet, housing, rack
Special cabinet/housing
Cabinet/Explosion-proof enclosure
Powered by
CAD模型選擇
{weidmueller_qs/27/18/05/02/8000052518.prj},{NB=8000052518},{MANUID=8000052518},{BAA020=250},{BAB577=120},{BAF016=255},{AAF040=7.355},{AAD931=85369010},{AAO676=8000052518},{AAO663=4064675360391},{PREVIEW=../../../../_pool_/70/f2/80000525189999.png},{MANUTYPEDESC=KLIPPON POK 252512 M25 E60},{DESCSHORT=Ex plastic housing, Klippon POK (polyester empty enclosure) 255 x 250 x 120 mm, Glass fibre-reinforced polyester, untreated, grey, Light Grey}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Manufacturer Product ID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Description short
ⁿ/ₐ
DESCLONG
Description long
ⁿ/ₐ
GTIN
GTIN-Code
ⁿ/ₐ
MANUNAME
Manufacturer / brand name
ⁿ/ₐ
BAA020
height
[mm]
BAB577
depth
[mm]
BAB664
material
ⁿ/ₐ
BAF016
width
[mm]
BAF785
Surface
ⁿ/ₐ
BAG975
degree of protection
ⁿ/ₐ
AAF040
Mass
[kg]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
Weidmueller 8000052518
8000052518
KLIPPON POK 252512 M25 E6...
防爆塑料外壳, Klippon POK (聚酯纤维...
光纤增强型聚酯纤维外壳提供高品质的解决方案,为电气...
4064675360391
Weidmueller Group
250
120
Polyester, fiberglass rei...
255
untreated
IP66
7.355
85369010
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表