目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
754
Hallite
Double Acting Piston Seals
754
Inch
Powered by
CAD模型選擇
{hallite/double_act_piston_seals/754/in/754i.prj},{NB=HALLITE_4327110},{ORDER=432711},{CNSMAT=0},{D1=2.000},{TOL1=+0.003 / +0.000},{DD1=1.567},{TOL2=+0.000 / -0.003},{L1=0.165},{INFO=Web info}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
D1
Bore Diameter ØD1
[Inch]
TOL1
Tolerance H9
[Inch]
DD1
Rod Diameter Ød1
[Inch]
TOL2
Tolerance h9
[Inch]
L1
Length L1
[Inch]
HALLITE_4339810
4339810
1.250
+0.003 / +0.000
0.974
+0.000 / -0.002
0.126
HALLITE_4352410
4352410
1.375
+0.003 / +0.000
1.079
+0.000 / -0.002
0.126
HALLITE_4432310
4432310
1.500
+0.003 / +0.000
1.067
+0.000 / -0.002
0.165
HALLITE_4428710
4428710
1.500
+0.003 / +0.000
1.204
+0.000 / -0.003
0.125
HALLITE_4327110
4327110
2.000
+0.003 / +0.000
1.567
+0.000 / -0.003
0.165
HALLITE_4326910
4326910
2.500
+0.003 / +0.000
2.067
+0.000 / -0.003
0.165
HALLITE_4326810
4326810
2.750
+0.003 / +0.000
2.318
+0.000 / -0.003
0.165
HALLITE_4763410
4763410
2.750
+0.003 / +0.000
2.140
+0.000 / -0.003
0.248
HALLITE_4428810
4428810
3.250
+0.003 / +0.000
2.640
+0.000 / -0.003
0.248
HALLITE_4428910
4428910
4.000
+0.003 / +0.000
3.390
+0.000 / -0.004
0.248
HALLITE_4429010
4429010
5.000
+0.004 / +0.000
4.390
+0.000 / -0.004
0.248
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
506 - Bearings
Hallite
05.03.2024
754
Hallite
05.03.2024
506 - Bearings
Hallite
05.03.2024
38 - Wipers
Hallite
05.03.2024
54
Hallite
05.03.2024
605
Hallite
05.03.2024
RA98 - Bonded seal
C Matic
11.03.2021
16
Hallite
05.03.2024
33 - Wipers
Hallite
05.03.2024
620
Hallite
05.03.2024
860 - Wipers
Hallite
05.03.2024
533 - Bearings
Hallite
05.03.2024
755
Hallite
05.03.2024
RA97 - PTFE sealing ring
C Matic
11.03.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表