您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
71PPCR - Thermoplastic rubber wheels, polypropylene centre, roller bearing bore
Tellurerota
Industrial - Light duty
71 - THERMOPLASTIC RUBBER WHEELS, POLYPROPYLENE CENTRE
Thermoplastic rubber wheels, polypropylene centre
Powered by
CAD模型選擇
{tellurerota/industrial_light_duty/serie71/71wheels/71pp_cr.prj},{NB=713103},{IDNR=},{COD=713103},{D=125},{F=35},{DD=15},{L=44},{SL=180},{RR=120},{LC=120},{W=0.22},{INFO=Catalogue}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
ⁿ/ₐ
DD
Hub bore diameter
[mm]
L
Hub length
[mm]
SL
Static load
[daN]
RR
Rolling resistance
[daN]
LC
Load capacity
[daN]
W
Weight
[kg]
713101
713101
80
30
12
39
100
70
70
0.11
713102
713102
100
30
12
44
150
100
100
0.14
713103
713103
125
35
15
44
180
120
120
0.22
713105
713105
150
35
15
44
210
140
140
0.30
713104
713104
150
45
20
59
270
180
180
0.41
713106
713106
200
50
20
59
330
225
225
0.74
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
71PPCB - Thermoplastic rubber wheels, polypropylene centre, plain bore
Tellurerota
06.05.2024
62ALCC - "TR-ROLL" polyurethane wheels, aluminium centre, ball bearing bore
Tellurerota
06.05.2024
CB12A - Guide wheel cylindrical
HEFA
29.04.2024
RE.G1 - ELESA-Thermoplastic rubber wheels
Elesa
13.05.2024
RE.FF - ELESA-Injected polyurethane wheels
Elesa
13.05.2024
76XCB - Polyamide 6 transpallet rollers, plain bore
Tellurerota
06.05.2024
B0494 - Wheels polyamide with injection-moulded tread
Blohm
08.05.2024
B0498 - Wheels heavy-load wheel body welded
Blohm
08.05.2024
RE.F2-WH - ELESA-Soft polyurethane wheels
Elesa
13.05.2024
RE.FF - Injected polyurethane wheels
Elesa+Ganter
28.03.2024
52PPCB - Standard rubber wheels, polypropylene centre, plain bore
Tellurerota
06.05.2024
GN 753 - Guide rollers, Type KR, circular (O-ring)
Ganter
12.04.2024
UMRW, UMRV, UMRR - Urethane Mold Bearings - Inner Wheel Protruded (for Ligh...
Misumi
06.06.2021
65ESDCC - ESD 'TR' polyurethane wheels, electrical resistance <10^9 Ohm, al...
Tellurerota
10.11.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表