705022 - 45° (ADJ) ELBOW MALE DIN L SERIES - MALE BSPP WITH O.R. AND RETAINING RING ISO 1179 PORTS
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/705022.prj},{NB=A705022-2226},{CODE=A705022-2226},{FILENAME=A705022-2226_01},{F=M30x2-6g},{F1=G3/4-14 A GAS},{B=26},{B1=18,5},{C=50},{CH=36}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
B
[mm]
B1
[mm]
C
[mm]
CH
Hexagonal key
[mm]
A705022-0610
A705022-0610
M12x1,5-6g
G1/8-28 A GAS
18
11
30
14
A705022-0813
A705022-0813
M14x1,5-6g
G1/4-19 A GAS
20
13
33
19
A705022-1013-V
A705022-1013-V
M16x1,5-6g
G1/4-19 A GAS
20
13
33
19
A705022-1013
A705022-1013
M16x1,5-6g
G1/4-19 A GAS
20
13
33
19
A705022-1217
A705022-1217
M18x1,5-6g
G3/8-19 A GAS
21
14
36.5
22
A705022-1517
A705022-1517
M22x1,5-6g
G3/8-19 A GAS
21
17
38,5
22
A705022-1521-V
A705022-1521-V
M22x1,5-6g
G1/2-14 A GAS
24
17
45
27
A705022-1521
A705022-1521
M22x1,5-6g
G1/2-14 A GAS
24
17
45
27
A705022-1821
A705022-1821
M26x1,5-6g
G1/2-14 A GAS
26
18,5
50
27
A705022-2226
A705022-2226
M30x2-6g
G3/4-14 A GAS
26
18,5
50
36
A705022-2833
A705022-2833
M36x2-6g
G1"-11 A GAS
31
23,5
52
41
A705022-3542
A705022-3542
M45x2-6g
G1"1/4-11 A GAS
33
22,5
53
50
A705022-4248
A705022-4248
M52x2-6g
G1"1/2-11 A GAS
38
27
53
60
E705022-1013-V
E705022-1013-V
M16x1,5-6g
G1/4-19 A GAS
20
13
33
19
SA705022-1221
SA705022-1221
M18x1,5-6g
G1/2-14 A GAS
22
15
45
27
SA705022-1513-V
SA705022-1513-V
M22x1,5-6g
G1/4-19 A GAS
24
17
38,5
19
SA705022-1513
SA705022-1513
M22x1,5-6g
G1/4-19 A GAS
24
17
38,5
19
SA705022-2221
SA705022-2221
M30x2-6g
G1/2-14 A GAS
27
19,5
46
27
SA705022-2826
SA705022-2826
M36x2-6g
G3/4-14 A GAS
30,5
23
50,5
36
SA705022-3533
SA705022-3533
M45x2-6g
G1"-11 A GAS
33
22,5
52
41
SE705022-1513
SE705022-1513
M22x1,5-6g
G1/4-19 A GAS
24
17
38,5
19
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
705066 - 45° ELBOW UNION MALE - SWIVEL FEMALE DIN L SERIES
FOR Fittings
06.06.2024
705077 - 45° (ADJ) ELBOW MALE DIN L SERIES - MALE JIS WITH O.R. JIS 2351 PO...
FOR Fittings
06.06.2024
705549 - 45° (ADJ) ELBOW MALE DIN S SERIES - MALE METRIC WITH O.R. AND RETA...
FOR Fittings
10.06.2024
705527 - 45° (ADJ) ELBOW MALE DIN S SERIES - MALE BSPP WITH O.R. AND RETAIN...
FOR Fittings
10.06.2024
706002 - 45° BULKHEAD UNION ELBOW MALE DIN L SERIES
FOR Fittings
06.06.2024
705572 - 45° (ADJ) ELBOW MALE DIN S SERIES - MALE JIS WITH O.R. JIS 2351 PO...
FOR Fittings
06.06.2024
705109 - 45° ELBOW SWIVEL NUT DIN L
FOR Fittings
06.06.2024
706507 - 45° BULKHEAD UNION ELBOW MALE DIN S SERIES
FOR Fittings
06.06.2024
705561 - 45° ELBOW UNION MALE - SWIVEL FEMALE DIN S SERIES
FOR Fittings
06.06.2024
705605 - 45° ELBOW SWIVEL NUT DIN S
FOR Fittings
06.06.2024
705505 - 45° (ADJ) ELBOW MALE DIN S SERIES - MALE SAE UNF-UN WITH O.R. ISO ...
FOR Fittings
10.06.2024
705538 - 45° (ADJ) ELBOW MALE DIN S SERIES - MALE METRIC WITH O.R. ISO 6149...
FOR Fittings
10.06.2024
205005 - 45° ELBOW MALE BSP -BSP
FOR Fittings
06.06.2024
205193 - 45° ELBOW MALE BSP - SWIVEL FEMALE BSP
FOR Fittings
06.06.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表