카탈로그: Buerkert
생성됨: 02.09.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
7012 - Plunger valve 3/2 way direct acting
Buerkert
Solenoid Valves
General Purpose 3/2 Solenoids
Powered by
CAD모델 선택
{buerkert/magnetventile/32wege/7012.prj},{NB=7012-00390360Hubankerventil 3/2 Wege direktwirkend},{BUNR=00390360},{WW=C},{DN=1,6},{DWST=FF},{WKST=VA},{LA=Flansch},{LTA=FK01},{SG=3},{SP=024},{FR=DC},{LEIS=5,5},{ELEA=GB},{STECKERBILD=B},{C=20},{D=11.0},{ACTIVE=1}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BUNR
Identnummer
ⁿ/ₐ
WW
Wirkungsweise
[mm]
DN
Nennweite
[mm]
DWST
Dichtwerkstoff
[mm]
WKST
Gehäusewerkstoff
[mm]
LA
Leitungsanschluss
[mm]
LTA
Leitungsanschluss
[mm]
SG
Spulengrösse
[mm]
SP
Spannung
[mm]
FR
Frequenz
[mm]
LEIS
Leistungsaufnahme
[mm]
ELEA
Elektrischer Anschluss
[mm]
STECKERBILD
[mm]
C
Gehäuselänge
[mm]
D
Gehäusehöhe
[mm]
ACTIVE
[mm]
7012-00380922Hubankervent...
00380922
C
1,2
FF
MS
M5
MM41
3
024
DC
7
GB
B
20
14.0
1
7012-00380932Hubankervent...
00380932
C
1,6
FF
MS
M5
MM41
3
024
DC
7
GB
B
20
14.0
1
7012-00390256Hubankervent...
00390256
C
1,2
FF
MS
M5
MM41
3
024
DC
5,5
GB
B
20
14.0
1
7012-00390265Hubankervent...
00390265
C
1,6
FF
MS
M5
MM41
3
024
DC
5,5
GB
B
20
14.0
1
7012-00380924Hubankervent...
00380924
C
1,2
FF
MS
M5
MM41
3
024
50
4
GB
B
20
14.0
1
7012-00380931Hubankervent...
00380931
C
1,6
FF
MS
M5
MM41
3
024
50
4
GB
B
20
14.0
1
7012-00380927Hubankervent...
00380927
C
1,2
FF
MS
M5
MM41
3
230
50
4
GB
B
20
14.0
1
7012-00380928Hubankervent...
00380928
C
1,6
FF
MS
M5
MM41
3
230
50
4
GB
B
20
14.0
1
7012-00379906Hubankervent...
00379906
C
1,2
FF
MS
G1/8
GM81
3
024
DC
7
GB
B
25
19.5
1
7012-00379915Hubankervent...
00379915
C
1,6
FF
MS
G1/8
GM81
3
024
DC
7
GB
B
25
19.5
1
7012-00390269Hubankervent...
00390269
C
1,2
FF
MS
G1/8
GM81
3
024
DC
5,5
GB
B
25
19.5
1
7012-00390275Hubankervent...
00390275
C
1,6
FF
MS
G1/8
GM81
3
024
DC
5,5
GB
B
25
19.5
1
7012-00379928Hubankervent...
00379928
C
1,2
FF
MS
G1/8
GM81
3
024
50
4
GB
B
25
19.5
1
7012-00379930Hubankervent...
00379930
C
1,6
FF
MS
G1/8
GM81
3
024
50
4
GB
B
25
19.5
1
7012-00380116Hubankervent...
00380116
C
1,2
FF
MS
G1/8
GM81
3
230
50
4
GB
B
25
19.5
1
7012-00380118Hubankervent...
00380118
C
1,6
FF
MS
G1/8
GM81
3
230
50
4
GB
B
25
19.5
1
7012-00380943Hubankervent...
00380943
C
1,2
FF
MS
Flansch
FK01
3
024
DC
7
GB
B
20
11.0
1
7012-00380934Hubankervent...
00380934
C
1,6
FF
MS
Flansch
FK01
3
024
DC
7
GB
B
20
11.0
1
7012-00390348Hubankervent...
00390348
C
1,2
FF
MS
Flansch
FK01
3
024
DC
5,5
GB
B
20
11.0
1
7012-00390358Hubankervent...
00390358
C
1,6
FF
MS
Flansch
FK01
3
024
DC
5,5
GB
B
20
11.0
1
7012-00380942Hubankervent...
00380942
C
1,2
FF
MS
Flansch
FK01
3
024
50
4
GB
B
20
11.0
1
7012-00380936Hubankervent...
00380936
C
1,6
FF
MS
Flansch
FK01
3
024
50
4
GB
B
20
11.0
1
7012-00380940Hubankervent...
00380940
C
1,2
FF
MS
Flansch
FK01
3
230
50
4
GB
B
20
11.0
1
7012-00380938Hubankervent...
00380938
C
1,6
FF
MS
Flansch
FK01
3
230
50
4
GB
B
20
11.0
1
7012-00381000Hubankervent...
00381000
C
1,2
FF
VA
M5
MM41
3
024
DC
7
GB
B
20
14.0
1
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
2507 - Male connector DIN EN 175301-803 - connector shape B
Buerkert
08.12.2023
7011 - Plunger valve 2/2 way direct-acting
Buerkert
15.12.2023
6012 - Plunger valve 3/2 way direct-acting
Buerkert
01.02.2024
2516 - Cable plug DIN EN 175301-803 - connector shape C
Buerkert
29.04.2020
6012P - 3/2-Way-mini-solenoid-valve-P
Buerkert
08.12.2023
Manifold - 6012AP
Buerkert
08.12.2023
0131 - Toggle valves 2/2 or 3/2 way direct-acting
Buerkert
08.12.2023
2518 - Cable Plug DIN EN 175301-803 - Form A
Buerkert
20.10.2021
6014 - Plunger valve 3/2 way direct-acting
Buerkert
08.12.2023
2103-VG-ISO - 2/2-way diaphragm valve ELEMENT, cast body, weld end, DN 8-50...
Buerkert
08.12.2023
6013 - Plunger valve 2/2 way direct-acting
Buerkert
08.12.2023
2873 - Direct-acting 2-way standard solenoid control valve
Buerkert
08.12.2023
0330 - Direct-acting 2/2 or 3/2 way pivoted armature valve
Buerkert
08.12.2023
8605 - PWM Control Electronics for Solenoid Control Valves
Buerkert
08.12.2023
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성