您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
SPS digital input/output module
SIEMENS
Electric engineering, automation, process control engineering
Control
Programmable logic control (SPS)
Powered by
CAD模型選擇
{siemens/27/27-24/27-24-22/27-24-22-04.prj},{NB=6DD16810AF4},{MANUID=6DD16810AF4},{AAB907=MIN},{AAB908=MIN},{AAB909=MIN},{AAB915=MIN},{AAC023=MIN},{AAC024=MIN},{AAC025=MIN},{AAC030=MIN},{AAC031=MIN},{AAP506=MIN},{AAP508=MIN},{AAP608=MIN},{AAP610=MIN},{BAA303=MIN},{BAA020=MIN},{BAB577=MIN},{BAB975=MIN},{BAC214=MIN},{BAC753=MIN},{BAD046=MIN},{BAF016=MIN},{BAF314=MIN},{NOCUPEROU=1},{PRICEQUANTITY=MIN},{QUANTITYMIN=1},{QUANTITYINT=1},{CTC=85389091},{SUPPLIERALTNO=6DD1681-0AF4},{IMAGE=},{DESCSHORT=SIMATIC TDC},{DESCLONG=SIMADYN D Binary input SB60 8 BI, 115 DC/AC LED indicators Electrical isolation},{EAN=},{MANUNAME=Siemens},{MANUTYPEDESC=SIMADYN D Binary input SB60 8 BI, 115 DC/AC LED indicators Electrical isol},{AAC073=},{AAM484=true}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
AAB907
max. supply voltage with AC 50 Hz
[V]
AAB908
max. supply voltage with AC 60 Hz
[V]
AAB909
max. supply voltage with DC
[V]
AAB915
max. permissible voltage at input
[V]
AAC023
min. supply voltage with AC 50 Hz
[V]
AAC073
Performance level acc. to EN ISO 13849-1
ⁿ/ₐ
AAC024
min. supply voltage with AC 60 Hz
[V]
AAC025
min. supply voltage with DC
[V]
AAC030
min. permissible voltage at output
[V]
AAC031
min. permissible voltage at input
[V]
AAM484
digital inputs, configurable
ⁿ/ₐ
AAO382
Functional safety (SIL)
ⁿ/ₐ
AAM485
digital outputs, configurable
ⁿ/ₐ
AAO677
Manufacturer name
ⁿ/ₐ
AAO742
Brand
ⁿ/ₐ
AAO847
description of product type
ⁿ/ₐ
AAT066
SILcl acc. to EN 62061
ⁿ/ₐ
AAP506
Number of inputs
ⁿ/ₐ
AAP508
Number of inputs, digital
ⁿ/ₐ
AAP608
Number of outputs
ⁿ/ₐ
AAP610
Number of outputs, digital
ⁿ/ₐ
AAU731
Manufacturer product family
ⁿ/ₐ
BAA303
Power loss, static, current-independent [Pls]
[W]
AAU732
Manufacturer product root
ⁿ/ₐ
BAA020
Height
[mm]
BAB577
Depth
[mm]
BAB968
Output voltage type
ⁿ/ₐ
BAB975
Output current
[A]
BAC065
Input voltage, type
ⁿ/ₐ
BAC078
Supply voltage type
ⁿ/ₐ
BAC214
Input current for state 1
[mA]
BAC753
Min. delay time with change of signal
[ms]
BAD046
Max. delay time with change of signal
[ms]
BAD087
Corresponding operating medium (Ex ia)
ⁿ/ₐ
BAD088
Corresponding operating medium (Ex ib)
ⁿ/ₐ
BAD553
Short circuit protection, outputs present
ⁿ/ₐ
BAD854
Category safety pursuant to EN 954-1
ⁿ/ₐ
BAD582
Redundancy-compatible present
ⁿ/ₐ
BAD833
Explosion protection categories for gases
ⁿ/ₐ
BAD722
suitable for safety functions
ⁿ/ₐ
BAD831
Design of electrical connection
ⁿ/ₐ
BAD834
Explosion protected category for dusts
ⁿ/ₐ
BAF016
Width
[mm]
BAF314
Max. perm. voltage
[V]
BAH319
Design of digital output
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
CTC
Customs tariff number
ⁿ/ₐ
6AG12230BD305XB0
6AG12230BD305XB0
6AG1223-0BD30-5XB0
SIPLUS S7-1200 SB 1223, D...
SIPLUS S7-1200 SB1223 2DI...
4042948514290
Siemens
SIPLUS S7-1200 SB1223 2DI...
true
true
Siemens
SIPLUS
SB 1223, DI 2x24 V DC/DQ ...
S7-1200
1.0
Signal board
false
false
false
ohne
1
1
1
DE
85389091
6AG12230BD304XB0
6AG12230BD304XB0
6AG1223-0BD30-4XB0
SIPLUS S7-1200 SB 1223, D...
SIPLUS S7-1200 SB1223 2DI...
4042948546314
Siemens
SIPLUS S7-1200 SB1223 2DI...
28.8
30.0
20.0
20.0
0.0
true
true
Siemens
SIPLUS
SB 1223, DI 2x24 V DC/DQ ...
2
2
2
2
S7-1200
1.0
Signal board
62.0
21.0
DC
1.0
DC
DC
500.0
0.0
13.0
false
false
false
true
false
plug-in connector others
ohne
38.0
29.0
Transistor
1
1
1
DE
85389091
6AG12211BH322XB0
6AG12211BH322XB0
6AG1221-1BH32-2XB0
SIPLUS S7-1200 SM 1221, D...
SIPLUS S7-1200 SM 1221 16...
4047618046347
Siemens
SIPLUS S7-1200 SM 1221 16...
28.8
30.0
20.0
0.0
true
Siemens
SIPLUS
SM 1221, DI 16x24 V DC
No
16
16
0
0
S7-1200
3.0
Digital module input
100.0
75.0
DC
DC
4.0
0.0
13.0
false
false
false
ATEX gas-ex-protection, C...
false
Screw connection
45.0
ohne
1
1
1
DE
85389091
6AG12211BH324XB0
6AG12211BH324XB0
6AG1221-1BH32-4XB0
SIPLUS S7-1200 SM 1221, D...
SIPLUS S7-1200 SM 1221 16...
4047618046491
Siemens
SIPLUS S7-1200 SM 1221 16...
28.8
30.0
20.0
0.0
true
Siemens
SIPLUS
SM 1221, DI 16x24 V DC
No
16
16
0
0
S7-1200
3.0
Digital module input
100.0
75.0
DC
DC
4.0
0.0
13.0
false
false
false
ATEX gas-ex-protection, C...
false
Screw connection
45.0
ohne
1
1
1
DE
85389091
6AG12221BF322XB0
6AG12221BF322XB0
6AG1222-1BF32-2XB0
SIPLUS S7-1200 SM 1222, D...
SIPLUS S7-1200 SM 1222 8D...
4047618046354
Siemens
SIPLUS S7-1200 SM 1222 8D...
28.8
20.0
0.0
true
Siemens
SIPLUS
SM 1222, DQ 8x24 V DC/0.5...
0
0
8
8
S7-1200
2.0
Digital module output
100.0
75.0
DC
1.0
DC
0.0
0.0
false
false
false
false
ATEX gas-ex-protection, C...
false
Screw connection
No
45.0
29.0
Transistor
1
1
1
DE
85389091
6AG12221BF324XB0
6AG12221BF324XB0
6AG1222-1BF32-4XB0
SIPLUS S7-1200 SM 1222, D...
SIPLUS S7-1200 SM 1222 8D...
4047618046484
Siemens
SIPLUS S7-1200 SM 1222 8D...
28.8
20.0
0.0
true
Siemens
SIPLUS
SM 1222, DQ 8x24 V DC/0.5...
0
0
8
8
S7-1200
2.0
Digital module output
100.0
75.0
DC
1.0
DC
0.0
0.0
false
false
false
false
ATEX gas-ex-protection, C...
false
Screw connection
No
45.0
29.0
Transistor
1
1
1
DE
85389091
6AG12211BF322XB0
6AG12211BF322XB0
6AG1221-1BF32-2XB0
SIPLUS S7-1200 SM 1221, D...
SIPLUS S7-1200 SM 1221 8D...
4047618046330
Siemens
SIPLUS S7-1200 SM 1221 8D...
28.8
30.0
20.0
0.0
true
Siemens
SIPLUS
SM 1221, DI 8x24 V DC
No
8
8
0
0
S7-1200
2.0
Digital module input
100.0
75.0
DC
DC
4.0
0.0
13.0
false
false
false
ATEX gas-ex-protection, C...
false
Screw connection
45.0
ohne
1
1
1
DE
85389091
6AG12211BF324XB0
6AG12211BF324XB0
6AG1221-1BF32-4XB0
SIPLUS S7-1200 SM 1221, D...
SIPLUS S7-1200 SM 1221 8D...
4047618046477
Siemens
SIPLUS S7-1200 SM 1221 8D...
28.8
30.0
20.0
0.0
true
Siemens
SIPLUS
SM 1221, DI 8x24 V DC
No
8
8
0
0
S7-1200
2.0
Digital module input
100.0
75.0
DC
DC
4.0
0.0
13.0
false
false
false
ATEX gas-ex-protection, C...
false
Screw connection
45.0
ohne
1
1
1
DE
85389091
6AG12221BH322XB0
6AG12221BH322XB0
6AG1222-1BH32-2XB0
SIPLUS S7-1200 SM 1222, D...
SIPLUS S7-1200 SM 1222 16...
4047618046361
Siemens
SIPLUS S7-1200 SM 1222 16...
28.8
20.0
0.0
true
Siemens
SIPLUS
SM 1222, DQ 16x24 V DC/0....
0
0
16
16
S7-1200
3.0
Digital module output
100.0
75.0
DC
1.0
DC
0.0
0.0
false
false
false
false
ATEX gas-ex-protection, C...
false
Screw connection
No
45.0
29.0
Transistor
1
1
1
DE
85389091
6AG12221BH324XB0
6AG12221BH324XB0
6AG1222-1BH32-4XB0
SIPLUS S7-1200 SM 1222, D...
SIPLUS S7-1200 SM 1222 16...
4047618046460
Siemens
SIPLUS S7-1200 SM 1222 16...
28.8
20.0
0.0
true
Siemens
SIPLUS
SM 1222, DQ 16x24 V DC/0....
0
0
16
16
S7-1200
3.0
Digital module output
100.0
75.0
DC
1.0
DC
0.0
0.0
false
false
false
false
ATEX gas-ex-protection, C...
false
Screw connection
No
45.0
29.0
Transistor
1
1
1
DE
85389091
6AG12221HF324XB0
6AG12221HF324XB0
6AG1222-1HF32-4XB0
SIPLUS S7-1200 SM 1222, D...
SIPLUS S7-1200 SM 1222 8D...
4047618046453
Siemens
SIPLUS S7-1200 SM 1222 8D...
28.8
20.0
5.0
true
Siemens
SIPLUS
SM 1222, DQ 8x relay/2 A
0
0
8
8
S7-1200
5.0
Digital module output
100.0
75.0
AC/DC
2.0
DC
10.0
10.0
false
false
false
false
ATEX gas-ex-protection, C...
false
Screw connection
No
45.0
250.0
Relay
1
1
1
DE
85389091
6AG12221HH322XB0
6AG12221HH322XB0
6AG1222-1HH32-2XB0
SIPLUS S7-1200 SM 1222, D...
SIPLUS S7-1200 SM 1222 16...
4047618046385
Siemens
SIPLUS S7-1200 SM 1222 16...
28.8
20.0
5.0
true
Siemens
SIPLUS
SM 1222, DQ 16x relay/2 A
0
0
16
16
S7-1200
9.0
Digital module output
100.0
75.0
AC/DC
2.0
DC
10.0
10.0
false
false
false
false
ATEX gas-ex-protection, C...
false
Screw connection
No
45.0
250.0
Relay
1
1
1
DE
85389091
6AG12221HH324XB0
6AG12221HH324XB0
6AG1222-1HH32-4XB0
SIPLUS S7-1200 SM 1222, D...
SIPLUS S7-1200 SM 1222 16...
4047618046217
Siemens
SIPLUS S7-1200 SM 1222 16...
28.8
20.0
5.0
true
Siemens
SIPLUS
SM 1222, DQ 16x relay/2 A
0
0
16
16
S7-1200
9.0
Digital module output
100.0
75.0
AC/DC
2.0
DC
10.0
10.0
false
false
false
false
ATEX gas-ex-protection, C...
false
Screw connection
No
45.0
250.0
Relay
1
1
1
DE
85389091
6AG12231BH324XB0
6AG12231BH324XB0
6AG1223-1BH32-4XB0
SIPLUS S7-1200 SM 1223, D...
SIPLUS S7-1200 SM 1223 8D...
4047618046224
Siemens
SIPLUS S7-1200 SM 1223 8D...
28.8
30.0
20.0
20.0
0.0
true
true
Siemens
SIPLUS
SM 1223, DI 8x24 V DC, DQ...
8
8
8
8
S7-1200
3.0
Digital module input/outp...
100.0
75.0
DC
1.0
DC
DC
4.0
0.0
13.0
false
false
false
false
false
Screw connection
ohne
45.0
29.0
Transistor
1
1
1
DE
85389091
6AG12221HF322XB0
6AG12221HF322XB0
6AG1222-1HF32-2XB0
SIPLUS S7-1200 SM 1222, D...
SIPLUS S7-1200 SM 1222 8D...
4047618046378
Siemens
SIPLUS S7-1200 SM 1222 8D...
28.8
20.0
5.0
true
Siemens
SIPLUS
SM 1222, DQ 8x relay/2 A
0
0
8
8
S7-1200
5.0
Digital module output
100.0
75.0
AC/DC
2.0
DC
10.0
10.0
false
false
false
false
ATEX gas-ex-protection, C...
false
Screw connection
No
45.0
250.0
Relay
1
1
1
DE
85389091
6AG12231BH322XB0
6AG12231BH322XB0
6AG1223-1BH32-2XB0
SIPLUS S7-1200 SM 1223 8D...
SIPLUS S7-1200 SM 1223 8D...
4047618046408
Siemens
SIPLUS S7-1200 SM 1223 8D...
28.8
30.0
20.0
20.0
0.0
true
true
Siemens
SIPLUS
SM 1223, DI 8x24 V DC, DQ...
8
8
8
8
S7-1200
3.0
Digital module input/outp...
100.0
75.0
DC
1.0
DC
DC
4.0
0.0
13.0
false
false
false
false
false
Plug-in connection
ohne
45.0
29.0
Transistor
1
1
1
DE
85389091
6AG12213BD305XB0
6AG12213BD305XB0
6AG1221-3BD30-5XB0
SIPLUS S7-1200 SB 1221, D...
SIPLUS S7-1200 SB1221 4DI...
4042948623039
Siemens
SIPLUS S7-1200 SB1221 4DI...
29.0
0.0
true
true
Siemens
SIPLUS
SB 1221, DI 4x24 V DC 200...
4
4
S7-1200
1.0
Signal board
62.0
21.0
DC
DC
14.0
false
false
false
false
ohne
38.0
1
1
1
DE
85389091
6AG12221AD305XB0
6AG12221AD305XB0
6AG1222-1AD30-5XB0
SIPLUS S7-1200 SB 1222, D...
SIPLUS S7-1200 SB1222 I/O...
4042948618264
Siemens
SIPLUS S7-1200 SB1222 I/O...
4.0
true
true
Siemens
SIPLUS
SB 1222, DQ 4x5 V DC 200 ...
4
4
S7-1200
1.0
Signal board
62.0
21.0
DC
0.0
DC
false
false
false
false
false
ohne
38.0
6.0
Transistor
1
1
1
DE
85389091
6AG12213AD305XB0
6AG12213AD305XB0
6AG1221-3AD30-5XB0
SIPLUS S7-1200 SB 1221, D...
SIPLUS S7-1200 SB1221 4DI...
4042948620960
Siemens
SIPLUS S7-1200 SB1221 4DI...
6.0
0.0
true
true
Siemens
SIPLUS
SB 1221, DI 4x5 V DC 200 ...
4
4
S7-1200
1.0
Signal board
62.0
21.0
DC
DC
false
false
false
false
ohne
38.0
1
1
1
DE
85389091
6AG12221BD305XB0
6AG12221BD305XB0
6AG1222-1BD30-5XB0
SIPLUS S7-1200 SB 1222, D...
SIPLUS S7-1200 SB1222 4DO...
4042948616062
Siemens
SIPLUS S7-1200 SB1222 4DO...
20.0
true
true
Siemens
SIPLUS
SB 1222, DQ 4x24 V DC 200...
4
4
S7-1200
1.0
Signal board
62.0
21.0
DC
0.0
DC
false
false
false
false
ohne
38.0
29.0
Transistor
1
1
1
DE
85389091
6AG12221XF324XB0
6AG12221XF324XB0
6AG1222-1XF32-4XB0
SIPLUS S7-1200 SM 1222, D...
SIPLUS S7-1200 SM 1222 8D...
4047618052324
Siemens
SIPLUS S7-1200 SM 1222 8D...
28.8
20.0
5.0
true
Siemens
SIPLUS
SM 1222, DQ 8x relay/2 A
0
0
8
8
S7-1200
5.0
Digital module output
100.0
75.0
AC/DC
DC
10.0
10.0
false
false
false
false
ATEX gas-ex-protection, C...
false
Screw connection
No
45.0
250.0
Relay
1
1
1
DE
85389091
6AG12221XF322XB0
6AG12221XF322XB0
6AG1222-1XF32-2XB0
SIPLUS S7-1200 SM 1222, D...
SIPLUS S7-1200 SM 1232 -4...
4047618051334
Siemens
SIPLUS S7-1200 SM 1232 -4...
28.8
20.0
5.0
true
Siemens
SIPLUS
SM 1222, DQ 8x relay/2 A
0
0
8
8
S7-1200
5.0
Digital module output
100.0
75.0
AC/DC
DC
10.0
10.0
false
false
false
false
ATEX gas-ex-protection, C...
false
Screw connection
No
45.0
250.0
Relay
1
1
1
DE
85389091
6AG10551CB007BA2
6AG10551CB007BA2
6AG1055-1CB00-7BA2
SIPLUS LOGO! DM8 24 For L...
SIPLUS LOGO! DM8 24 -40.....
4047618064181
Siemens
SIPLUS LOGO! DM8 24 -40.....
28.8
29.0
20.0
0.0
0.0
true
true
Siemens
SIPLUS
DM8 24
4
4
4
4
LOGO!
Expansion module
90.0
58.0
DC
0.0
DC
DC
4.0
2.0
2.0
false
false
true
false
false
Screw connection
ohne
36.0
29.0
Transistor
1
1
1
DE
85389091
6AG10551FB007BA2
6AG10551FB007BA2
6AG1055-1FB00-7BA2
SIPLUS LOGO! DM8 230R For...
SIPLUS LOGO! DM8 230 V -4...
4047618064198
Siemens
SIPLUS LOGO! DM8 230 V -4...
265.0
265.0
253.0
265.0
85.0
85.0
100.0
0.0
0.0
true
true
Siemens
SIPLUS
DM8 230R
4
4
4
4
LOGO!
Expansion module
90.0
58.0
AC/DC
5.0
AC/DC
AC/DC
0.0
false
false
false
false
false
Screw connection
ohne
36.0
265.0
Relay
1
1
1
DE
85389091
6AG10551HB007BA2
6AG10551HB007BA2
6AG1055-1HB00-7BA2
SIPLUS LOGO! DM8 24R For ...
SIPLUS LOGO! DM8 24R -40....
4047618064204
Siemens
SIPLUS LOGO! DM8 24R -40....
26.4
26.4
28.8
29.0
20.4
20.4
20.0
0.0
0.0
true
true
Siemens
SIPLUS
DM8 24R
4
4
4
4
LOGO!
Expansion module
90.0
58.0
AC/DC
5.0
AC/DC
AC/DC
6.0
2.0
2.0
false
false
false
false
false
Screw connection
ohne
36.0
265.0
Relay
1
1
1
DE
85389091
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表