66630095026
HARTING
Interface connectors
D-Sub Subminiature D connectors
Connector Filter
Powered by
CAD模型選擇
{harting_qs/1/17/161/18929.prj},{NB=66630095026},{MANUID=66630095026},{DESCSHORT=Bus interface, CAN interface, Cage-clamp termination, Female, Size: D-Sub 1 (reverse), Thermoplastic resin, glass-fibre filled, Contacts: 9},{DESCLONG=Bus interface, CAN interface, Cage-clamp termination, Female, Size: D-Sub 1 (reverse), Thermoplastic resin, glass-fibre filled, Contacts: 9, Conductor cross-section: 0.08 ... 0.5 mm², Copper alloy, Selectively gold plated},{MANUTYPEDESC=66630095026},{SUPPLIERALTNO=66 63 009 5026},{DELTIME=40},{AAB754=Socket},{AAO742=D-Sub},{AAT080=9},{BAB392=0},{BAG975=IP40},{QUANTITYMIN=100},{QUANTITYINT=10},{CTN=85366990},{COO=CN},{AAO676=66 63 009 5026},{ORDERUNIT=C62},{CONTENTUNIT=C62}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAB754
Contact design
ⁿ/ₐ
AAO742
Brand
ⁿ/ₐ
AAT080
Pole number
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAG975
degree of protection
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
HARTING 66630095026
66630095026
Bus interface, CAN interf...
Bus interface, CAN interf...
66630095026
66 63 009 5026
40
Socket
D-Sub
9
0
IP40
100
10
85366990
CN
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表