您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
6212 - Diaphragm valve 2/2 way servo-assisted
Buerkert
Solenoid Valves
General Purpose 2/2 Solenoids
Powered by
CAD模型選擇
{buerkert/magnetventile/22wege/6212.prj},{NB=6212-139658-2/2-Wege-Magnetventil mit Servomembran},{BUNR=139658},{WW=B},{DB=0,2-6},{DN=20.000},{LTA=G 1},{SPFR=024/DC},{DWST=AA},{WKST=MS},{A1=60.000},{A2=60.000},{A3=7.000},{A4=29.500},{A5=6.500},{B1=80.000},{B2=12.000},{B3=36.000},{C1=53.000},{C2=11.000},{C3=19.000},{D1=50.000},{D2=50.000},{D3=41.000},{D4=41.000},{D5=28.000},{D6=23.850},{D7=18.000},{E1=17.000},{E2=20.000},{F1=33.250},{F2=18.000},{F3=16.000},{G1=12.000},{G2=14.700},{G3=7.000},{G4=2.950},{G5=0.050},{G6=6.000},{G7=15.000},{H1=19.000},{H2=46.000},{H3=46.000},{H4=5.400},{H5=8.500},{H6=5.000},{AUSF=PPE/PA},{CNSMASSEXACT=0.850}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BUNR
Ident number
ⁿ/ₐ
WW
Circuit function
ⁿ/ₐ
DB
Pressure range
[bar]
DN
Orifice size
ⁿ/ₐ
LTA
Port connection
ⁿ/ₐ
SPFR
Voltage/Frequency
[V / Hz]
DWST
Sealing material
ⁿ/ₐ
WKST
Body material
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
6212-138930-2/2-2/2-way S...
138930
A
0,2-10
10.000
G 3/8
024/DC
BB
MS
0.310
6212-138933-2/2-2/2-way S...
138933
A
0,2-10
10.000
G 3/8
024/DC
FF
MS
0.316
6212-138936-2/2-2/2-way S...
138936
A
0,2-10
10.000
G 3/8
024/DC
AA
MS
0.310
6212-138943-2/2-2/2-way S...
138943
A
0,2-10
10.000
G 1/2
024/DC
BB
MS
0.270
6212-138946-2/2-2/2-way S...
138946
A
0,2-10
10.000
G 1/2
024/DC
FF
MS
0.270
6212-138949-2/2-2/2-way S...
138949
A
0,2-10
10.000
G 1/2
024/DC
AA
MS
0.280
6212-138956-2/2-2/2-way S...
138956
A
0,2-10
13.000
G 1/2
024/DC
BB
MS
0.426
6212-138959-2/2-2/2-way S...
138959
A
0,2-10
13.000
G 1/2
024/DC
FF
MS
0.427
6212-138962-2/2-2/2-way S...
138962
A
0,2-10
13.000
G 1/2
024/DC
AA
MS
0.426
6212-138968-2/2-2/2-way S...
138968
A
0,2-10
13.000
G 3/4
024/DC
BB
MS
0.360
6212-138971-2/2-2/2-way S...
138971
A
0,2-10
13.000
G 3/4
024/DC
FF
MS
0.410
6212-138974-2/2-2/2-way S...
138974
A
0,2-10
13.000
G 3/4
024/DC
AA
MS
0.360
6212-138980-2/2-2/2-way S...
138980
A
0,2-10
20.000
G 3/4
024/DC
BB
MS
1.004
6212-138983-2/2-2/2-way S...
138983
A
0,2-10
20.000
G 3/4
024/DC
FF
MS
1.006
6212-138986-2/2-2/2-way S...
138986
A
0,2-10
20.000
G 3/4
024/DC
AA
MS
1.000
6212-138992-2/2-2/2-way S...
138992
A
0,2-10
20.000
G 1
024/DC
BB
MS
0.850
6212-138995-2/2-2/2-way S...
138995
A
0,2-10
20.000
G 1
024/DC
FF
MS
0.840
6212-138998-2/2-2/2-way S...
138998
A
0,2-10
20.000
G 1
024/DC
AA
MS
0.833
6212-139602-2/2-2/2-way S...
139602
B
0,2-6
10.000
G 3/8
024/DC
BB
MS
0.310
6212-139605-2/2-2/2-way S...
139605
B
0,2-6
10.000
G 3/8
024/DC
FF
MS
0.310
6212-139608-2/2-2/2-way S...
139608
B
0,2-6
10.000
G 3/8
024/DC
AA
MS
0.308
6212-139612-2/2-2/2-way S...
139612
B
0,2-6
10.000
G 1/2
024/DC
BB
MS
0.269
6212-139615-2/2-2/2-way S...
139615
B
0,2-6
10.000
G 1/2
024/DC
FF
MS
0.267
6212-139618-2/2-2/2-way S...
139618
B
0,2-6
10.000
G 1/2
024/DC
AA
MS
0.321
6212-139622-2/2-2/2-way S...
139622
B
0,2-6
13.000
G 1/2
024/DC
BB
MS
0.425
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
6213ev - 2/2-way Solenoid Valve
Buerkert
08.12.2023
6013 - Plunger valve 2/2 way direct-acting
Buerkert
08.12.2023
0255 - Direct-acting 2/2 way plunger valve
Buerkert
08.12.2023
2516 - Cable plug DIN EN 175301-803 - connector shape C
Buerkert
29.04.2020
2518 - Cable Plug DIN EN 175301-803 - Form A
Buerkert
20.10.2021
6281 - 2/2-Way Solenoid Valve, Servo-assisted, General Purpose
Buerkert
08.12.2023
8611 - eCONTROL - Universal controller
Buerkert
08.12.2023
6012P - 3/2-Way-mini-solenoid-valve-P
Buerkert
08.12.2023
2012-ASME - Pneumatically operated 2/2 way globe valve CLASSIC, ASME BPE
Buerkert
08.12.2023
8170 - Ultrasonic Level Transmitter - Remote Controlled
Buerkert
08.12.2023
8792I - initiator
Buerkert
08.12.2023
SE36 - Digital flow ELEMENT transmitter
Buerkert
08.12.2023
8030 - Inline flowmeter for continuous measurements
Buerkert
08.12.2023
2032 - Zero Deadleg T Valve, ASME Clamp
Buerkert
08.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表