目錄: DKC
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DKC
6012PAT / 6010PAT - Fixed male connectors for polyamide conduits protected by a metal braiding
DKC
COSMEC
Metal Systems
Flexible conduit systems
Connection fittings
Powered by
CAD模型選擇
{dkc_europe/cosmec/metal_systems/flexible_conduit_systems/connectors/6012pat.prj},{NB=6012PAT-4850},{CODE=6012PAT-4850},{F=50x1.5},{FNDM=50.000},{FNDMI=0.000},{FP=1.500},{DF=54.5},{D=76},{PU=44.0},{CH1=65},{CH2=65},{CH3=70},{L=71.3},{LF=18},{A=55.0},{B=64.0},{C=28.000},{E=2.0},{G=10.0},{H=3.8},{I=9.5},{M=M68x1.5},{MNDM=68.000},{MP=1.500},{N=M62x1.5},{NNDM=62.000},{NP=1.500},{O=45.3},{P=70.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Product code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
DF
Flexible tube diameter (Ø Df)
[mm]
D
External diameter (Ø D)
[mm]
PU
Useful passage (Ø Pu)
[mm]
CH1
Wrench size
[mm]
CH2
Wrench size
[mm]
CH3
Wrench size
[mm]
L
Total length
[mm]
LF
Thread length
[mm]
6012PAT-1216
6012PAT-1216
16x1.5
15.8
31
12.0
22
26
28
44.2
9
6012PAT-1720
6012PAT-1720
20x1.5
21.2
39
15.0
28
30
35
51.2
10
6012PAT-2325
6012PAT-2325
25x1.5
28.5
47
21.0
35
39
42
56.5
12
6012PAT-2932
6012PAT-2932
32x1.5
34.5
56
27.0
42
50
50
60.5
12
6012PAT-3640
6012PAT-3640
40x1.5
42.5
64
32.5
50
55
60
62.0
14
6012PAT-4850
6012PAT-4850
50x1.5
54.5
76
44.0
65
65
70
71.3
18
6010PAT-1213
6010PAT-1213
PG 13.5
15.8
31
14.5
22
26
28
44.0
9
6010PAT-1715
6010PAT-1715
PG 16
21.2
39
15.0
28
30
35
51.2
10
6010PAT-2321
6010PAT-2321
PG 21
28.5
47
21.0
35
39
42
55.5
10
6010PAT-2929
6010PAT-2929
PG 29
34.5
56
27.0
42
50
50
60.5
12
6010PAT-3636
6010PAT-3636
PG 36
42.5
64
32.5
50
55
60
60.0
12
6010PAT-4848
6010PAT-4848
PG 48
54.5
76
48.0
65
65
70
70.5
18
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表