目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
6012P - 3/2-Way-mini-solenoid-valve-P
Buerkert
Products (A - Z)
2652
Powered by
CAD模型選擇
{buerkert/produkteaz/2652/6012p.prj},{NB=6012-552283-3/2-Wege-Mini-Magnetventil-P},{BUNR=552283},{WW=C},{DN=1.2},{LTAP=D6},{LTAA=G1/4},{QNN=48.0},{LEIS=4},{DB=0-10},{U=024/DC},{WKST=PA},{HB=HA17},{SB=B},{PRA=3},{CNSMASSEXACT=0.140}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BUNR
Bürkert-ITEM-No.
ⁿ/ₐ
WW
Circuit function
ⁿ/ₐ
DN
Orifice size
[mm]
LTAP
Port connection
ⁿ/ₐ
LTAA
Port connection
ⁿ/ₐ
QNN
QNn Luft
[l/min]
LEIS
effective power
[W]
DB
Pressure range
ⁿ/ₐ
U
Voltage/Frequency
[V/Hz]
WKST
Body material
ⁿ/ₐ
HB
manual override
ⁿ/ₐ
SB
Plug pattern
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
6012-425285-3/2-Way-mini-...
425285
C
1.2
D6
G1/4
48.0
4
0-10
024/DC
PA
HA17
C
0.170
6012-425286-3/2-Way-mini-...
425286
C
1.2
D6
G1/4
48.0
4
0-10
024/50
PA
HA17
C
0.170
6012-425290-3/2-Way-mini-...
425290
C
1.2
D6
G1/4
48.0
4
0-10
230/50
PA
HA17
C
0.170
6012-425300-3/2-Way-mini-...
425300
C
1.2
D6
G1/8
48.0
4
0-10
024/50
PA
HA17
C
0.100
6012-425304-3/2-Way-mini-...
425304
C
1.2
D6
G1/8
48.0
4
0-10
230/50
PA
HA17
C
0.170
6012-427919-3/2-Way-mini-...
427919
C
1.2
G1/4
G1/4
48.0
4
0-10
024/DC
PA
HA17
C
0.170
6012-427920-3/2-Way-mini-...
427920
C
1.2
G1/4
G1/4
48.0
4
0-10
024/50
PA
HA17
C
0.170
6012-427921-3/2-Way-mini-...
427921
C
1.2
G1/4
G1/4
48.0
4
0-10
110/50
PA
HA17
C
0.170
6012-427922-3/2-Way-mini-...
427922
C
1.2
G1/4
G1/4
48.0
4
0-10
230/50
PA
HA17
C
0.170
6012-428569-3/2-Way-mini-...
428569
C
1.2
D6
G1/4
48.0
4
0-10
110/50
PA
HA17
C
0.130
6012-428570-3/2-Way-mini-...
428570
C
1.2
D6
G1/8
48.0
4
0-10
110/50
PA
HA17
C
0.130
6012-429112-3/2-Way-mini-...
429112
C
1.2
G1/8
G1/8
48.0
4
0-10
024/DC
PA
HA17
C
0.118
6012-429113-3/2-Way-mini-...
429113
C
1.2
G1/8
G1/8
48.0
4
0-10
024/50
PA
HA17
C
0.119
6012-429115-3/2-Way-mini-...
429115
C
1.2
G1/8
G1/8
48.0
4
0-10
110/50
PA
HA17
C
0.160
6012-429117-3/2-Way-mini-...
429117
C
1.2
G1/8
G1/8
48.0
4
0-10
230/50
PA
HA17
C
0.170
6012-429126-3/2-Way-mini-...
429126
C
1.2
G1/4
G1/8
48.0
4
0-10
024/DC
PA
HA17
C
0.160
6012-429127-3/2-Way-mini-...
429127
C
1.2
G1/4
G1/8
48.0
4
0-10
024/50
PA
HA17
C
0.120
6012-429128-3/2-Way-mini-...
429128
C
1.2
G1/4
G1/8
48.0
4
0-10
110/50
PA
HA17
C
0.160
6012-429129-3/2-Way-mini-...
429129
C
1.2
G1/4
G1/8
48.0
4
0-10
230/50
PA
HA17
C
0.122
6012-552283-3/2-Way-mini-...
552283
C
1.2
D6
G1/4
48.0
4
0-10
024/DC
PA
HA17
B
0.140
6012-552284-3/2-Way-mini-...
552284
C
1.2
D6
G1/4
48.0
4
0-10
024/50
PA
HA17
B
0.180
6012-552285-3/2-Way-mini-...
552285
C
1.2
D6
G1/4
48.0
4
0-10
110/50
PA
HA17
B
0.180
6012-552286-3/2-Way-mini-...
552286
C
1.2
D6
G1/4
48.0
4
0-10
230/50
PA
HA17
B
0.138
6012-552287-3/2-Way-mini-...
552287
C
1.2
D6
G1/8
48.0
4
0-10
024/DC
PA
HA17
B
0.131
6012-552288-3/2-Way-mini-...
552288
C
1.2
D6
G1/8
48.0
4
0-10
024/50
PA
HA17
B
0.180
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表