5SU16567KK06 - MCB/RCCB combination
Siemens Industry
Electric engineering, automation, process control engineering
Electrical installation, device
Residual current protection system
MCB/RCCB combination
Powered by
CAD模型選擇
{siemens_industry/27/14/22/07/5su16567kk06.prj},{NB=5SU16567KK06},{MANUID=5SU16567KK06},{AAG267=25},{BAH005=230},{AAS574=6},{AAT083=2},{AAT080=2},{BAA211=70},{BAC063=0.300},{AAG266=6},{AAF726=6},{AAT084=3},{BAC403=50},{AAO663=4001869307381},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85362010},{PREVIEW=../../../_pool_/37/05/product_picture_jpg_P_I201_XX_04768J.png},{DESCSHORT=RCBO, 6 kA, 1P+N, type A, 300 mA, C-char, In: 6 A, Un AC: 230 V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUID
Product number of the Manufacturer
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
AAG267
rated short-circuit breaking capacity (according to norm IEC)
[kA]
BAH005
Rated voltage
[V]
AAS574
Rated current [In] for the power loss specification
[A]
AAT083
Width in units of measurement
ⁿ/ₐ
AAT080
Pole number
ⁿ/ₐ
BAA211
Installation depth
[mm]
BAC063
Rated error current
[A]
AAG266
rated short-circuit breaking capacity (according to norm EN)
[kA]
AAF726
rated current
[A]
AAT084
Energy limitation class
ⁿ/ₐ
BAC403
Frequency
[Hz]
AAG268
concurrently switching N-neutral present
ⁿ/ₐ
AAU732
Manufacturer product root
ⁿ/ₐ
AAO742
Brand
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
5SU16567KK06
RCBO, 6 kA, 1P+N, type A,...
RCBO, 6 kA, 1P+N, type A,...
4001869307381
5SU1656-7KK06
5SU16567KK06
Siemens AG
RCBO elm
25
230
6
2
2
70
0.300
6
6
3
50
Yes
SENTRON
SENTRON
RCBO, 6 kA, 1P+N, type A,...
4001869307381
1
1
1
1
85362010
RO
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表