5M 09 - HTD timing pulleys with pilot bore
Chiaravalli
Open transmission
Timing pulleys
HTD timing pulleys
5M
Powered by
CAD模型選擇
{chiaravalli/open_transmission/toothed_pulleys/htd_timing_pulleys/5m/5m_09_asmtab.prj},{NB=40209024},{TYPE=24- 5M- 09F},{CODE=40209024},{T=24},{EXEC=1F},{DP=38.20},{DE=37.06},{DF=42},{DM=27.0},{DI=-},{F=14.5},{L=22.5},{D=6},{C=-},{NF=13},{WEIGHT=0.15},{MAT=STEEL C45},{L1=30.5},{DFX=42.0},{DX=6},{NFX=13},{DIX=0},{CX=0.0},{PPATH=5m_09_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
TYPE
ⁿ/ₐ
CODE
Part number
ⁿ/ₐ
T
Number of teeth
ⁿ/ₐ
EXEC
design
ⁿ/ₐ
DP
Dp
[mm]
DE
De
[mm]
DF
Df flanges
[mm]
DM
Dm Hub
[mm]
DI
[mm]
F
[mm]
L
[mm]
D
d Ø Bore
[mm]
C
[mm]
NF
Flange number
ⁿ/ₐ
WEIGHT
Weight
[kg]
MAT
Material
ⁿ/ₐ
40209012
12- 5M- 09F
40209012
12
1F
19.10
17.96
23
12.0
-
14.5
20.0
4
-
14
0.03
STEEL C45
40209014
14- 5M- 09F
40209014
14
1F
22.28
21.14
25
13.0
-
14.5
20.0
6
-
2
0.04
STEEL C45
40209015
15- 5M- 09F
40209015
15
1F
23.37
22.73
28
16.0
-
14.5
20.0
6
-
4
0.05
STEEL C45
40209016
16- 5M- 09F
40209016
16
1F
25.46
24.32
28
16.5
-
14.5
20.0
6
-
4
0.06
STEEL C45
40209018
18- 5M- 09F
40209018
18
1F
28.65
27.51
32
20.0
-
14.5
20.0
6
-
6
0.07
STEEL C45
40209020
20- 5M- 09F
40209020
20
1F
31.83
30.69
36
23.0
-
14.5
22.5
6
-
8
0.10
STEEL C45
40209021
21- 5M- 09F
40209021
21
1F
33.42
32.28
38
24.0
-
14.5
22.5
6
-
9
0.12
STEEL C45
40209022
22- 5M- 09F
40209022
22
1F
35.01
33.87
39
25.5
-
14.5
22.5
6
-
15
0.13
STEEL C45
40209024
24- 5M- 09F
40209024
24
1F
38.20
37.06
42
27.0
-
14.5
22.5
6
-
13
0.15
STEEL C45
40209026
26- 5M- 09F
40209026
26
1F
41.38
40.24
44
30.0
-
14.5
22.5
6
-
12
0.18
STEEL C45
40209028
28- 5M- 09F
40209028
28
1F
44.56
43.42
48
30.5
-
14.5
22.5
6
-
11
0.21
STEEL C45
40209030
30- 5M- 09F
40209030
30
1F
47.75
46.60
51
35.0
-
14.5
22.5
6
-
16
0.25
STEEL C45
40209032
32- 5M- 09F
40209032
32
1F
50.93
49.79
54
38.0
-
14.5
22.5
8
-
18
0.28
STEEL C45
40209036
36- 5M- 09F
40209036
36
1F
57.30
56.16
60
38.0
-
14.5
22.5
8
-
21
0.33
STEEL C45
40209040
40- 5M- 09F
40209040
40
1F
63.66
62.52
71
38.0
-
14.5
22.5
8
-
25
0.42
STEEL C45
40209044
44- 5M- 09
40209044
44
3
70.03
68.89
-
38.0
54
14.5
25.5
8
5.5
-
0.17
Alumium
40209048
48- 5M- 09
40209048
48
3
76.39
75.25
-
45.0
61
14.5
25.5
8
5.5
-
0.18
Alumium
40209060
60- 5M- 09
40209060
60
3
95.49
94.35
-
45.0
80
14.5
25.5
8
5.5
-
0.23
Alumium
40209072
72- 5M- 09
40209072
72
3
114.59
113.45
-
45.0
100
14.5
25.5
8
5.5
-
0.42
Alumium
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表