560020
Molex
PCB Headers
2.00mm
DuraClik
Powered by
CAD모델 선택
{molex/pcb_headers/2_00mm/duraclik/560020.prj},{NB=5600200623},{SHA256=E7fLQ3oDs4oinNedreqYky7HYMOuN90xqvlQQP2EZM0=},{INAME=11298__5600200623},{PN=5600200623},{DESC=DuraClik Wire-to-Board Header, Single Row, Vertical, 6 Circuits, Tin (Sn) Plating, Blue},{CIRCUITS=6},{CURRENT=3.0},{MATERIAL=Tin over Nickel},{ROWS=1},{ORIENTATION=Vertical},{TERMINATION=Surface Mount}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
TERMINATION
Termination Interface
ⁿ/ₐ
5600200220
5600200220
DuraClik Wire-to-Board He...
2
3.0
Tin over Nickel
1
Vertical
Surface Mount
5600200221
5600200221
DuraClik Wire-to-Board He...
2
3.0
Tin over Nickel
1
Vertical
Surface Mount
5600200222
5600200222
DuraClik Wire-to-Board He...
2
3.0
Tin over Nickel
1
Vertical
Surface Mount
5600200223
5600200223
DuraClik Wire-to-Board He...
2
3.0
Tin over Nickel
1
Vertical
Surface Mount
5600200230
5600200230
DuraClik Wire-to-Board He...
2
3.0
Gold over Nickel
1
Vertical
Surface Mount
5600200320
5600200320
DuraClik Wire-to-Board He...
3
3.0
Tin over Nickel
1
Vertical
Surface Mount
5600200321
5600200321
DuraClik Wire-to-Board He...
3
3.0
Tin over Nickel
1
Vertical
Surface Mount
5600200322
5600200322
DuraClik Wire-to-Board He...
3
3.0
Tin over Nickel
1
Vertical
Surface Mount
5600200323
5600200323
DuraClik Wire-to-Board He...
3
3.0
Tin over Nickel
1
Vertical
Surface Mount
5600200330
5600200330
DuraClik Wire-to-Board He...
3
3.0
Gold over Nickel
1
Vertical
Surface Mount
5600200420
5600200420
DuraClik Wire-to-Board He...
4
3.0
Tin over Nickel
1
Vertical
Surface Mount
5600200421
5600200421
DuraClik Wire-to-Board He...
4
3.0
Tin over Nickel
1
Vertical
Surface Mount
5600200422
5600200422
DuraClik Wire-to-Board He...
4
3.0
Tin over Nickel
1
Vertical
Surface Mount
5600200423
5600200423
DuraClik Wire-to-Board He...
4
3.0
Tin over Nickel
1
Vertical
Surface Mount
5600200430
5600200430
DuraClik Wire-to-Board He...
4
3.0
Gold over Nickel
1
Vertical
Surface Mount
5600200520
5600200520
DuraClik Wire-to-Board He...
5
3.0
Tin over Nickel
1
Vertical
Surface Mount
5600200530
5600200530
DuraClik Wire-to-Board He...
5
3.0
Gold over Nickel
1
Vertical
Surface Mount
5600200620
5600200620
DuraClik Wire-to-Board He...
6
3.0
Tin over Nickel
1
Vertical
Surface Mount
5600200621
5600200621
DuraClik Wire-to-Board He...
6
3.0
Tin over Nickel
1
Vertical
Surface Mount
5600200622
5600200622
DuraClik Wire-to-Board He...
6
3.0
Tin over Nickel
1
Vertical
Surface Mount
5600200623
5600200623
DuraClik Wire-to-Board He...
6
3.0
Tin over Nickel
1
Vertical
Surface Mount
5600200630
5600200630
DuraClik Wire-to-Board He...
6
3.0
Gold over Nickel
1
Vertical
Surface Mount
5600200720
5600200720
DuraClik Wire-to-Board He...
7
3.0
Tin over Nickel
1
Vertical
Surface Mount
5600200730
5600200730
DuraClik Wire-to-Board He...
7
3.0
Gold over Nickel
1
Vertical
Surface Mount
5600200820
5600200820
DuraClik Wire-to-Board He...
8
3.0
Tin over Nickel
1
Vertical
Surface Mount
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
502494
Molex
06.05.2022
560123
Molex
06.05.2022
502352
Molex
12.05.2022
502351
Molex
06.05.2022
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성