5557570-1
TE Connectivity
Connectors
Modular Jacks & Plugs RJ45 RJ11 RJ25_new
RJ45 Connectors
Powered by
CAD모델 선택
{teconnectivity/connectors/modular_jacks_and_plugs_rj45_rj11_rj25_new/rj45_connectors/5557570_1.prj},{NB=5557570-1},{PN=5557570-1},{ALIAS=1053662},{NUMBEROFPOSITIONS=8},{NUMBEROFLOADEDPOSITIONS=8},{NUMBEROFPCBGROUNDTABS=3},{PACKAGINGQUANTITY=45},{SHA256=UH51bJn6vwZC6ZJU6CjLjQsyIAjN+7VDkB+zQEmCz9w=},{INAME=55575702d1},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
PN
Part Number
ⁿ/ₐ
TEINTERNAL
TE Internal #
ⁿ/ₐ
TEINTERNALDESCRIPTION
TE Internal Description
ⁿ/ₐ
ALIAS
Alias #
ⁿ/ₐ
CONNECTORPRODUCTTYPE
Connector Product Type
ⁿ/ₐ
MODULARJACKPLUGINTERFACETYPE
Modular Jack & Plug Interface Type
ⁿ/ₐ
MODULARJACKSPLUGSPRODUCTS
Modular Jacks & Plugs Products
ⁿ/ₐ
MODULARCONNECTORSTYLE
Modular Connector Style
ⁿ/ₐ
GROUNDINGOPTIONS
Grounding Options
ⁿ/ₐ
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
ⁿ/ₐ
CONNECTORSCONNECTORCOMPONENTSTYPE
Connectors & Connector Components Type
ⁿ/ₐ
KEYED
Keyed
ⁿ/ₐ
PORTCONFIGURATION
Port Configuration
ⁿ/ₐ
PORTMATRIXCONFIGURATION
Port Matrix Configuration
ⁿ/ₐ
CONNECTORCONTACTDENSITY
Connector Contact Density
ⁿ/ₐ
MULTIPLEPORTCONFIGURATION
Multiple Port Configuration
ⁿ/ₐ
STATUSINDICATOR
Status Indicator
ⁿ/ₐ
NUMBEROFPOSITIONS
Number of Positions
ⁿ/ₐ
NUMBEROFLOADEDPOSITIONS
Number of Loaded Positions
ⁿ/ₐ
PCBMOUNTORIENTATION
PCB Mount Orientation
ⁿ/ₐ
NUMBEROFPCBGROUNDTABS
Number of PCB Ground Tabs
ⁿ/ₐ
SHIELDMATERIAL
Shield Material
ⁿ/ₐ
SHIELDPLATINGMATERIAL
Shield Plating Material
ⁿ/ₐ
MODULARJACKLATCHORIENTATION
Modular Jack Latch Orientation
ⁿ/ₐ
CONNECTORPROFILE
Connector Profile
ⁿ/ₐ
PCBGROUNDTABLOCATION
PCB Ground Tab Location
ⁿ/ₐ
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
ⁿ/ₐ
CONTACTUNDERPLATINGMATERIAL
Contact Underplating Material
ⁿ/ₐ
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
[A]
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
ⁿ/ₐ
CONTACTBASEMATERIAL
Contact Base Material
ⁿ/ₐ
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
ⁿ/ₐ
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
ⁿ/ₐ
PANELMOUNTFEATURE
Panel Mount Feature
ⁿ/ₐ
CONNECTORMOUNTINGTYPE
Connector Mounting Type
ⁿ/ₐ
MATINGENTRYLOCATION
Mating Entry Location
ⁿ/ₐ
CENTERLINEPITCH
Centerline
[Pitch]
HOUSINGCOLOR
Housing Color
ⁿ/ₐ
HOUSINGMATERIAL
Housing Material
ⁿ/ₐ
PCBTAILLENGTH
PCB Tail Length
ⁿ/ₐ
CONNECTORHEIGHT
Connector Height
ⁿ/ₐ
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
[C]
OPERATINGTEMPERATURERANGEF
Operating Temperature Range
[F]
SHIELDED
Shielded
ⁿ/ₐ
CIRCUITAPPLICATION
Circuit Application
ⁿ/ₐ
ULFLAMMABILITYRATING
UL Flammability Rating
ⁿ/ₐ
PERFORMANCECATEGORY
Performance Category
ⁿ/ₐ
PACKAGINGQUANTITY
Packaging Quantity
ⁿ/ₐ
PACKAGINGMETHOD
Packaging Method
ⁿ/ₐ
5557570-1
5557570-1
5557570-1
MOD JK ASSY,2PORT,8POSN,S...
1053662
Connector Assembly
RJ45
RJ Type Jacks & Plugs
Jack
PCB Ground
Printed Circuit Board
Connector
No
Multiple Ports
1 x 2
Standard
Ganged
None
8
8
Right Angle
3
Copper Zinc Alloy
Tin over Copper
Standard - Latch Down
Standard
4.57 mm [ .18 in ]
Tin
Nickel
.2, 1.5
Gold
Phosphor Bronze
1.27 um [ 50 uin ]
Through Hole - Solder
Without
Board Mount
Side
1.02 mm [ .04 in ]
Black
PCT Polyester
3.56 mm [ .14 in ]
13.64 mm [ .537 in ]
-40 - 85, -40 - 85
-40 - 185, -40 - 185
Yes
Signal
UL 94V-0
Cat 3
45
Box & Tray, Tray
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성