54722
Molex
PCB Receptacles
0.50mm
SlimStack
Powered by
CAD모델 선택
{molex/pcb_receptacles/0_50mm/slimstack/54722.prj},{NB=547220304},{SHA256=8KReLuOYk7Fcteni8OkuulLfrKiWBM0YLls1wPdnJ7s=},{INAME=547220304},{PN=547220304},{DESC=0.50mm Pitch SlimStack Receptacle, Surface Mount, Dual Row, Vertical, 1.50mm Stacking Height, Lower Circuit Size Version, 30 Circuits, Gold Plating with Nickel Barrier Plating Between Contact and Tail},{CIRCUITS=30},{CURRENT=0.5},{MATERIAL=Gold},{ROWS=2},{ORIENTATION=Vertical},{TERMINATION=Surface Mount}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
TERMINATION
Termination Interface
ⁿ/ₐ
547220164
547220164
0.50mm Pitch SlimStack Re...
16
0.5
Gold
2
Vertical
Surface Mount
547220204
547220204
0.50mm Pitch SlimStack Re...
20
0.5
Gold
2
Vertical
Surface Mount
547220224
547220224
0.50mm Pitch SlimStack Re...
22
0.5
Gold
2
Vertical
Surface Mount
547220244
547220244
0.50mm Pitch SlimStack Re...
24
0.5
Gold
2
Vertical
Surface Mount
547220304
547220304
0.50mm Pitch SlimStack Re...
30
0.5
Gold
2
Vertical
Surface Mount
547220344
547220344
0.50mm Pitch SlimStack Re...
34
0.5
Gold
2
Vertical
Surface Mount
547220404
547220404
0.50mm Pitch SlimStack Re...
40
0.5
Gold
2
Vertical
Surface Mount
547220504
547220504
0.50mm Pitch SlimStack Re...
50
0.5
Gold
2
Vertical
Surface Mount
547220604
547220604
0.50mm Pitch SlimStack Re...
60
0.5
Gold
2
Vertical
Surface Mount
547220804
547220804
0.50mm Pitch SlimStack Re...
80
0.5
Gold
2
Vertical
Surface Mount
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
87758
Molex
12.05.2022
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성