目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
540 - Bearings
Hallite
Bearings
540
Inch
Powered by
CAD模型選擇
{hallite/bearings/540/in/540i.prj},{NB=HALLITE M1082},{CNSORDERNO=M1082},{DD1=4.008},{D1=4.492},{L1=0.700},{S=0.2420},{INFO=Web info}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
DD1
Rod Diameter Ød1
[Inch]
D1
Bore Diameter ØD1
[Inch]
L1
Length L1
[Inch]
S
Thickness S
[Inch]
HALLITE M1062
M1062
1.000
1.250
2.500
0.1250
HALLITE M1063
M1063
1.000
1.250
1.250
0.1250
HALLITE M1064
M1064
1.000
1.500
1.250
0.2500
HALLITE M1068
M1068
1.250
1.440
1.250
0.0950
HALLITE M1071
M1071
1.250
1.750
0.750
0.2500
HALLITE M1072
M1072
1.250
1.750
1.000
0.2500
HALLITE M1074
M1074
1.275
1.477
1.620
0.1010
HALLITE M1053
M1053
1.500
2.000
0.750
0.2500
HALLITE M1125
M1125
1.510
2.126
0.870
0.3080
HALLITE M1019
M1019
1.750
2.125
0.750
0.1875
HALLITE M1054
M1054
1.750
2.250
0.750
0.2500
HALLITE M1069
M1069
1.750
2.250
1.000
0.2500
HALLITE M1113
M1113
1.750
2.250
0.412
0.2500
HALLITE M1121
M1121
1.754
2.375
0.827
0.3105
HALLITE M1122
M1122
1.754
3.373
0.875
0.8095
HALLITE M1010
M1010
1.875
2.250
1.000
0.1875
HALLITE M1018
M1018
2.000
2.375
0.875
0.1875
HALLITE M1023
M1023
2.000
2.500
1.000
0.2500
HALLITE M1030
M1030
2.000
2.500
0.750
0.2500
HALLITE M1108
M1108
2.000
2.500
0.750
0.2500
HALLITE M1128
M1128
2.000
2.500
0.500
0.2500
HALLITE M1150
M1150
2.000
2.495
0.445
0.2475
HALLITE M1016
M1016
2.125
2.625
1.000
0.2500
HALLITE M1055
M1055
2.250
2.750
0.750
0.2500
HALLITE M1017
M1017
2.375
2.875
1.000
0.2500
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
506 - Bearings
Hallite
05.03.2024
506 - Bearings
Hallite
05.03.2024
606 - Single Acting Piston Seals
Hallite
05.03.2024
87 - Bearings
Hallite
05.03.2024
533 - Bearings
Hallite
05.03.2024
910 - Additional Products
Hallite
02.06.2023
63 - Bearings
Hallite
05.03.2024
533 - Bearings
Hallite
05.03.2024
SAE-Seal type DRV3 - Seal for SEA flange from Polyurethan material
Trelleborg
21.07.2023
88 - Additional Products
Hallite
02.06.2023
720 - Unitised Pistons
Hallite
05.03.2024
54
Hallite
05.03.2024
533G - Bearings
Hallite
05.03.2024
533T - Bearings
Hallite
05.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表