52559
Molex
FFC/FPC Connectors
0.50mm
Easy-On
Powered by
CAD모델 선택
{molex/ffc_fpc_connectors/0_50mm/easy_on/52559.prj},{NB=525591853},{SHA256=xUq50GME61BaCgYe2CSsDG9kFraT/vLYLqx7rx1ZuBo=},{INAME=00027__525591853},{PN=525591853},{DESC=Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Vertical, 3.90mm Height, 18 Circuits, Gold Plating},{AT=Slider},{CIRCUITS=18},{CP=N/A},{CURRENT=0.5},{ORIENTATION=Vertical},{MATERIAL=Gold}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
AT
Actuator Type
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CP
Contact Position
ⁿ/ₐ
CURRENT
Maximum Current
[A]
ORIENTATION
Orientation
ⁿ/ₐ
MATERIAL
Material - Plating Mating
ⁿ/ₐ
525590652
525590652
Easy-On FFC/FPC Connector...
Slider
6
N/A
0.5
Vertical
Gold
525590853
525590853
Easy-On FFC/FPC Connector...
Slider
8
N/A
0.5
Vertical
Gold
525590952
525590952
Easy-On FFC/FPC Connector...
Slider
9
N/A
0.5
Vertical
Gold
525591052
525591052
Easy-On FFC/FPC Connector...
Slider
10
N/A
0.5
Vertical
Gold
525591252
525591252
Easy-On FFC/FPC Connector...
Slider
12
N/A
0.5
Vertical
Gold
525591353
525591353
Easy-On FFC/FPC Connector...
Slider
13
N/A
0.5
Vertical
Gold
525591452
525591452
Easy-On FFC/FPC Connector...
Slider
14
N/A
0.5
Vertical
Gold
525591552
525591552
Easy-On FFC/FPC Connector...
Slider
15
N/A
0.5
Vertical
Gold
525591652
525591652
Easy-On FFC/FPC Connector...
Slider
16
N/A
0.5
Vertical
Gold
525591653
525591653
Easy-On FFC/FPC Connector...
Slider
16
N/A
0.5
Vertical
Gold
525591752
525591752
Easy-On FFC/FPC Connector...
Slider
17
N/A
0.5
Vertical
Gold
525591853
525591853
Easy-On FFC/FPC Connector...
Slider
18
N/A
0.5
Vertical
Gold
525592052
525592052
Easy-On FFC/FPC Connector...
Slider
20
N/A
0.5
Vertical
Gold
525592152
525592152
Easy-On FFC/FPC Connector...
Slider
21
N/A
0.5
Vertical
Gold
525592253
525592253
Easy-On FFC/FPC Connector...
Slider
22
N/A
0.5
Vertical
Gold
525592352
525592352
Easy-On FFC/FPC Connector...
Slider
23
N/A
0.5
Vertical
Gold
525592452
525592452
Easy-On FFC/FPC Connector...
Slider
24
N/A
0.5
Vertical
Gold
525592553
525592553
Easy-On FFC/FPC Connector...
Slider
25
N/A
0.5
Vertical
Gold
525592652
525592652
Easy-On FFC/FPC Connector...
Slider
26
N/A
0.5
Vertical
Gold
525592752
525592752
Easy-On FFC/FPC Connector...
Slider
27
N/A
0.5
Vertical
Gold
525592852
525592852
Easy-On FFC/FPC Connector...
Slider
28
N/A
0.5
Vertical
Gold
525593052
525593052
Easy-On FFC/FPC Connector...
Slider
30
N/A
0.5
Vertical
Gold
525593252
525593252
Easy-On FFC/FPC Connector...
Slider
32
N/A
0.5
Vertical
Gold
525593652
525593652
Easy-On FFC/FPC Connector...
Slider
36
N/A
0.5
Vertical
Gold
525594052
525594052
Easy-On FFC/FPC Connector...
Slider
40
N/A
0.5
Vertical
Gold
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
501951
Molex
06.05.2022
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성