503149
Molex
Crimp Housings
1.50mm
CLIK-Mate
Powered by
CAD模型選擇
{molex/crimp_housings/1_50mm/clik_mate/503149.prj},{NB=5031492000},{SHA256=iyFddJYg6f0q5l+0yyWVJmxtS7GjAIWYh1UH0OV8NPw=},{INAME=00010__5031492000},{PN=5031492000},{DESC=1.50mm Pitch, CLIK-Mate Plug Crimp Housing, Dual Row, Positive Lock, 20 Circuits, Beige},{CIRCUITS=20},{CURRENT=Contact Molex},{GENDER=Plug},{ROWS=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
GENDER
Gender
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
5031490800
5031490800
1.50mm Pitch, CLIK-Mate P...
8
Contact Molex
Plug
2
5031491000
5031491000
1.50mm Pitch, CLIK-Mate P...
10
Contact Molex
Plug
2
5031491200
5031491200
1.50mm Pitch, CLIK-Mate P...
12
Contact Molex
Plug
2
5031491400
5031491400
1.50mm Pitch, CLIK-Mate P...
14
Contact Molex
Plug
2
5031491600
5031491600
1.50mm Pitch, CLIK-Mate P...
16
Contact Molex
Plug
2
5031491800
5031491800
1.50mm Pitch, CLIK-Mate P...
18
Contact Molex
Plug
2
5031492000
5031492000
1.50mm Pitch, CLIK-Mate P...
20
Contact Molex
Plug
2
5031492200
5031492200
1.50mm Pitch, CLIK-Mate P...
22
Contact Molex
Plug
2
5031492400
5031492400
1.50mm Pitch, CLIK-Mate P...
24
Contact Molex
Plug
2
5031492600
5031492600
1.50mm Pitch, CLIK-Mate P...
26
Contact Molex
Plug
2
5031492800
5031492800
1.50mm Pitch, CLIK-Mate P...
28
Contact Molex
Plug
2
5031493000
5031493000
1.50mm Pitch, CLIK-Mate P...
30
Contact Molex
Plug
2
5031493200
5031493200
1.50mm Pitch, CLIK-Mate P...
32
Contact Molex
Plug
2
5031493400
5031493400
1.50mm Pitch, CLIK-Mate P...
34
Contact Molex
Plug
2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表