502244
Molex
FFC/FPC Connectors
0.50mm
Easy-On
Powered by
CAD模型選擇
{molex/ffc_fpc_connectors/0_50mm/easy_on/502244.prj},{NB=5022441530},{SHA256=sZfjNNau2PYwu7n0rum2/S0MwDsEuiFp3Wy4Zibsnbs=},{INAME=00021__5022441530},{PN=5022441530},{DESC=0.50mm Pitch Easy-On FFC Connector, For LVDS, 2.33mm Height, Right-Angle, Surface Mount, ZIF, Bottom Contact Style, 15 Circuits},{AT=Flip},{CIRCUITS=15},{CP=Bottom},{CURRENT=0.4},{ORIENTATION=Right Angle},{MATERIAL=Gold}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
AT
Actuator Type
ⁿ/ₐ
CIRCUITS
Circuits (Loaded)
ⁿ/ₐ
CP
Contact Position
ⁿ/ₐ
CURRENT
Current - Maximum per Contact
[A]
ORIENTATION
Orientation
ⁿ/ₐ
MATERIAL
Material - Plating Mating
ⁿ/ₐ
5022441530
5022441530
0.50mm Pitch Easy-On FFC ...
Flip
15
Bottom
0.4
Right Angle
Gold
5022442430
5022442430
0.50mm Pitch Easy-On FFC ...
Flip
24
Bottom
0.4
Right Angle
Gold
5022443330
5022443330
0.50mm Pitch Easy-On FFC ...
Flip
33
Bottom
0.4
Right Angle
Gold
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表