5.2.3 ASME BPE - STERI-TK© / HQ-TK© DIN 11865-TK (aseptic tee -short/equal-)
KST
5. Tee / Cross pieces
5.2 STERI-TK© / HQ-TK© DIN 11865-TK (aseptic tee -short/equal -)
Powered by
CAD模型選擇
{kst/t_kreuz_stuecke/steri_tk_hq_tk_din11865_tk/asme_bpe_steri_hq_tk.prj},{NB=STERI-TK DN 2 ASME BPE (1.4435) DIN 11865-TK 702728 999279},{DN=DN 2},{AB=50.8 x 1.65},{A=50.80},{B=47.50},{C=146.0},{D=28.9},{LINE=STERI-line},{OFB=MB = Ra>0,8µm},{IO=Ra<0.6µm (STERI-line)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
DN
dimension
ⁿ/ₐ
AB
dimension
[mm]
A
external diameter
[mm]
B
internal diameter
[mm]
C
total lenght
[mm]
D
length of the branch
[mm]
ARTNR
ordner No.
ⁿ/ₐ
ARTNR1
(additional) ordner No.
ⁿ/ₐ
STERI-TK© DN 3/4" ASME BP...
DN 3/4"
19.05 x 1.65
19.05
15.75
101.6
11.0
702731
999279
STERI-TK© DN 1" ASME BPE ...
DN 1"
25.4 x 1.65
25.40
22.10
108.0
14.2
702725
999279
STERI-TK© DN 11/2" ASME B...
DN 11/2"
38.1 x 1.65
38.10
34.80
120.6
21.1
702726
999279
STERI-TK© DN 2" ASME BPE ...
DN 2"
50.8 x 1.65
50.80
47.50
146.0
28.9
702728
999279
STERI-TK© DN 21/2" ASME B...
DN 21/2"
63.5 x 1.65
63.50
60.20
158.8
35.3
702729
999279
STERI-TK© DN 3" ASME BPE ...
DN 3"
76.2 x 1.65
76.20
72.90
171.4
43.1
702730
999279
STERI-TK© DN 4" ASME BPE ...
DN 4"
101.6 x 2.11
101.60
97.38
209.6
56.8
704993
999279
STERI-TK© DN 6" ASME BPE ...
DN 6"
152.40 x 2.77
152.40
146.86
285.8
90.1
**1
999279
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表