您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
English
494-00 - Freeflow underground hydrant "height adjustable"
HAWLE
Hydrants and Flushing valve
Underground hydrants
Powered by
CAD模型選擇
{hawle/de_hydrants_and_flushing_valve/underground_hydrants/494_00.prj},{NB=4940802001 494-00 Spigot end 80 16 (400 0) 1795},{IN=4940802001},{DN=80},{DNX=80},{H1=1795},{H2=2345},{L=325},{L1=305},{L2=280},{SE=82},{B=185},{B1=181},{EXT=550},{XX=1},{W=72.00},{Q=8},{PCD=1250},{H1X=1035.90},{H2X=1601.70},{DC=DE},{CON=Spigot end},{PN=16},{RD=2,00 - 2,55},{MAT=Cast components: GJS-400, Hawle epoxy powder coated; Medium pipe: stainless steel, Hawle epoxy powder coated; Spindle/shut-off blade/shut-off device: stainless steel; Protection jacket: PP (polypropylene); Gaskets: EPDM},{MED=Potable water},{INFO=For version with BAIO® spigot end, a dirt cover and locking ring (Ord. No.: 490.080.0800) must be used.},{LOD=400},{O=0},{H=1795}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
IN
Item Number
ⁿ/ₐ
CON
Connection
ⁿ/ₐ
DN
Nominal Diameter
[mm]
PN
Max. operating pressure
[bar]
RD
Pipe cover depth
[m]
L
[mm]
L1
[mm]
B
[mm]
EXT
max. Extensions
[mm]
W
Weight
[kg]
MAT
Materials
ⁿ/ₐ
MED
Medium
ⁿ/ₐ
INFO
Additional information
ⁿ/ₐ
NOTICE
Notice
ⁿ/ₐ
4940801001
4940801001
Spigot end
80
16
1,00 - 1,30
325
305
185
300
38.00
Cast components: GJS-400,...
Potable water
For version with BAIO® sp...
Notice 1: Special lengths...
4940801251
4940801251
Spigot end
80
16
1,25 - 1,55
325
305
185
300
43.00
Cast components: GJS-400,...
Potable water
For version with BAIO® sp...
Notice 1: Special lengths...
4940801301
4940801301
Spigot end
80
16
1,30 - 1,65
325
305
185
350
43.00
Cast components: GJS-400,...
Potable water
For version with BAIO® sp...
Notice 1: Special lengths...
4940801501
4940801501
Spigot end
80
16
1,50 - 2,05
325
305
185
550
48.00
Cast components: GJS-400,...
Potable water
For version with BAIO® sp...
Notice 1: Special lengths...
4940802001
4940802001
Spigot end
80
16
2,00 - 2,55
325
305
185
550
72.00
Cast components: GJS-400,...
Potable water
For version with BAIO® sp...
Notice 1: Special lengths...
4940811001
4940811001
Flange
80
16
1,00 - 1,30
325
305
200
300
40.00
Cast components: GJS-400,...
Potable water
with flange connection DN...
Notice 1: Special lengths...
4940811251
4940811251
Flange
80
16
1,25 - 1,55
325
305
200
300
52.00
Cast components: GJS-400,...
Potable water
with flange connection DN...
Notice 1: Special lengths...
4940811301
4940811301
Flange
80
16
1,30 - 1,65
325
305
200
350
43.00
Cast components: GJS-400,...
Potable water
with flange connection DN...
Notice 1: Special lengths...
4940811501
4940811501
Flange
80
16
1,50 - 2,05
325
305
200
550
58.00
Cast components: GJS-400,...
Potable water
with flange connection DN...
Notice 1: Special lengths...
4940812001
4940812001
Flange
80
16
2,00 - 2,55
325
305
200
550
75.00
Cast components: GJS-400,...
Potable water
with flange connection DN...
Notice 1: Special lengths...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
519-00 - Above ground hydrant of stainless steel with predetermined breakin...
HAWLE
23.02.2024
490-01 - Freeflow underground hydrant with duckfoot bend
HAWLE
23.02.2024
490-00 - Freeflow underground hydrant
HAWLE
23.02.2024
4000E3 - E3 valve with flanges, short, PN 10 I PN 16
HAWLE
23.02.2024
490-02 - Freeflow underground hydrant set
HAWLE
23.02.2024
5051H4 - H4 ABOVE GROUND hydrant "Rigid type", 3 outlets
HAWLE
23.02.2024
Dismantling Joint - one side threaded anchor PN 10
VAG
03.06.2024
492-00 - Tele-Hydrant®
HAWLE
23.02.2024
Figure 2030a - VONROLL/DUKTUS N fitting 90° double flanged duckfoot bend
vonRoll hydro
20.03.2024
532-00 - SM-fitting (spigot end / socket fitting) - BAIO® system
HAWLE
23.02.2024
KR277 - EURO tunnel fire hydrant
HAWLE
23.02.2024
DUKTUS ZMU BLS - Drinking water
vonRoll hydro
20.03.2024
4850 - Flange/PE weld-in slider, PN 16
HAWLE
23.02.2024
618-02 - Adaptor ZAK® socket / screw socket
HAWLE
23.02.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表