您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
Nederlands
polski
English
44 - EMERGENCY-STOP pushbutton, complete device
eaton_qs
Electric engineering, automation, process control engineering
Low-voltage switch technology
Command and alarm device
Powered by
CAD模型選擇
{eaton_ecad/27/37/12/44.prj},{NB=216515},{MANUID=216515},{AAF583=MIN},{AAP365=1.0},{AAP439=MIN},{AAP546=0.0},{AAP715=MIN},{AAP716=MIN},{AAP717=MIN},{BAF016=38.0},{AAT080=1},{BAA020=40.8},{BAA018=92.900},{BAB572=MIN},{BAC170=MIN},{AAD931=85389099},{BAA303=0.00},{BAA561=22.0},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=5},{QUANTITYINT=5},{CTN=85365080},{WEIGHT=52},{LENGTH=38},{WIDTH=38},{DEPTH=90},{AAO676=216515},{AAO736=216515},{DESCSHORT=Emergency stop/off button, D=38mm, 1N/C draw released, screw connection, front mount}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
BUYER_PID
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
PRODSTAT
Product status
ⁿ/ₐ
AAF583
nominal voltage
[V]
AAC824
Nominal current
[A]
AAK365
nominal voltage (value)
ⁿ/ₐ
AAP365
Number of breaking contacts
ⁿ/ₐ
AAP439
Number of electrical operating cycles
ⁿ/ₐ
AAP546
Number of making contacts
ⁿ/ₐ
AAP715
Number of switching contacts, changer
ⁿ/ₐ
AAP716
Number of switching contacts, opener
ⁿ/ₐ
AAP717
Number of switching contacts, shutter
ⁿ/ₐ
AAP798
Application standards
ⁿ/ₐ
BAF016
width
[mm]
AAT080
Pole number
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAO735
name of supplier
ⁿ/ₐ
BAA020
height
[mm]
BAA018
length
[mm]
BAB572
Switching voltage
[V]
BAC170
Diameter of cap
[mm]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
BAA303
Power loss, static, current-independent [Pls]
[W]
BAA561
Hole, diameter
[mm]
BAB392
certificate/approval
ⁿ/ₐ
BAB664
material
ⁿ/ₐ
BAC234
Unlocking type
ⁿ/ₐ
BAC379
Connection type
ⁿ/ₐ
BAD324
Illumination present
ⁿ/ₐ
BAG640
Assembly type
ⁿ/ₐ
BAG975
degree of protection
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
WEIGHT
ⁿ/ₐ
LENGTH
ⁿ/ₐ
WIDTH
ⁿ/ₐ
DEPTH
ⁿ/ₐ
257064
257064
Emergency stop, illuminat...
Ready for use RMQ16 emerg...
Q25LPV-S
04015082570644
257064
Eaton
0
Master2016
4
230 V
0.0
1000000
0.0
0
0
0
IEC/EN 60947-5; UL 508; C...
1
Q25LPV-S
04015082570644
Emergency stop, illuminat...
Eaton
86.387
24.0
85365019
0.36
16.0
CE
Plastic
Draw unlocking
Flat plug-in connector
Yes
front attachment
IP65
1
1
5
5
85389099
CN
33
28
28
85
072371
072371
Emergency-stop pushbutton...
Ready for use RMQ16 emerg...
Q25LPV
04015080723714
072371
Eaton
0
Master2016
4
230 V
0.0
1000000
0.0
0
0
0
IEC/EN 60947-5; UL 508; C...
1
Q25LPV
04015080723714
Emergency-stop pushbutton...
Eaton
86.387
24.0
28.000
85365019
0.36
16.0
CE
Plastic
Draw unlocking
Flat plug-in connector
Yes
front attachment
IP65
1
1
2
2
85365019
CN
33
28
28
85
216516
216516
Emergency stop/off button...
New product improvement: ...
M22-PV/K11
04015082165161
216516
Eaton
0
Master2016
1.0
1.0
38.0
1
M22-PV/K11
04015082165161
Emergency stop/off button...
Eaton
40.8
92.900
85365019
0.00
22.0
CE
Draw unlocking
Screw connection
false
front attachment
IP66
1
1
5
5
85365080
DE
62
38
38
90
216515
216515
Emergency stop/off button...
New product improvement: ...
M22-PV/K01
04015082165154
216515
Eaton
0
Master2016
1.0
0.0
38.0
1
M22-PV/K01
04015082165154
Emergency stop/off button...
Eaton
40.8
92.900
85389099
0.00
22.0
CE
Draw unlocking
Screw connection
false
front attachment
IP66
1
1
5
5
85365080
DE
52
38
38
90
121612
121612
Emergency stop/off button...
Emergency-stop, Product r...
C22-PVT60P-K11
04015081194308
121612
Eaton
0
220.0
230 V
1.0
1.0
0
1
1
IEC/EN 60947-5-1; UL 508;...
C22-PVT60P-K11
04015081194308
Emergency stop/off button...
Eaton
85365080
0.00
22.5
CE
Plastic
Rotating unlatcher
Screw connection
No
front attachment
AAM253
1
1
1
1
85365080
DE
62
95
60
60
121613
121613
Emergency stop/off button...
Emergency-stop, Product r...
C22-PVT60P-K02
04015081194315
121613
Eaton
0
220.0
230 V
2.0
0.0
0
2
0
IEC/EN 60947-5-1; UL 508;...
C22-PVT60P-K02
04015081194315
Emergency stop/off button...
Eaton
85365080
0.00
22.5
CE
Plastic
Rotating unlatcher
Screw connection
No
front attachment
AAM253
1
1
1
1
85365080
DE
62
95
60
60
121610
121610
Emergency stop/off button...
Emergency-stop, Product r...
C22-PVT45P-K11
04015081194285
121610
Eaton
0
220.0
230 V
1.0
1.0
0
1
1
IEC/EN 60947-5-1; UL 508;...
C22-PVT45P-K11
04015081194285
Emergency stop/off button...
Eaton
85365080
0.00
22.5
CE
Plastic
Rotating unlatcher
Screw connection
No
front attachment
AAM253
1
1
1
1
85365080
DE
55
95
45
45
121611
121611
Emergency stop/off button...
Emergency-stop, Product r...
C22-PVT45P-K02
04015081194292
121611
Eaton
0
220.0
230 V
2.0
0.0
0
2
0
IEC/EN 60947-5-1; UL 508;...
C22-PVT45P-K02
04015081194292
Emergency stop/off button...
Eaton
85365080
0.00
22.5
CE
Plastic
Rotating unlatcher
Screw connection
No
front attachment
AAM253
1
1
1
1
85365080
DE
55
95
45
45
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表