407157 - 90° BRAZE OR WELD-ON 3 BOLTS METRIC FLANGE HEAVY SCREW
FOR Fittings
Flanges
Powered by
CAD模型選擇
{for_fittings/4_flanges/407157.prj},{NB=A407157-2022},{CODE=A407157-2022},{FILENAME=A407157-2022_00},{F=DN22},{A=40},{C=8.5},{I=16},{T=27}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
A
[mm]
C
[mm]
I
[mm]
T
[mm]
A407157-1216
A407157-1216
DN16
30
8.5
13
22
A407157-1220
A407157-1220
DN20
30
8.5
16
22
A407157-1516
A407157-1516
DN16
35
8.5
13
25
A407157-1518
A407157-1518
DN18
35
8.5
13
25
A407157-2018
A407157-2018
DN18
40
8.5
16
27
A407157-2022
A407157-2022
DN22
40
8.5
16
27
A407157-2025
A407157-2025
DN25
40
8.5
22
27
A407157-2030
A407157-2030
DN30
40
8.5
22
27
A407157-2032
A407157-2032
DN32
40
8.5
22
27
A407157-2530
A407157-2530
DN30
51
11
22
33
A407157-2532
A407157-2532
DN32
51
11
22
33
SA407157-2534
SA407157-2534
DN34
51
11
22
33
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表